MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LK-G Series CCD Laser Displacement Sensor
Online Support and Services
Case Study : Affordable and 100% Reliable Measurement for Steel Manufacturer
Case Study : Non-contact Measurement Sensors Reduces Scrap, Provides 100% Inspection
Features

Multifunctional Controller

Built-in Display and Data Storage

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

All-in-one controller/Separate Controllers are Available

Various functions with advanced specifications and unparalleled detection performance are concentrated into a compact controller.
All-in-one controller/Separate Controllers are Available
Compact All-in-one Controller Supports 2-head Connection
Supports 2-head connection
Two channels are available for sensor head connection, display and judgment. In addition, seven measurement modes and statistic functions are featured to support a wide range of measurement requirements
Separate Installation of the Display and Operation Panel
PC media drive tracking
The display (LK-GD500) and operation unit can be mounted on the outside of a control panel and the separate controller (LK-G3001) can be mounted inside the control panel using a DIN-rail. The separate controller (LKG3001) can be operated without a display*. A system with multiple channels can now be constructed at low cost.
(Patent pending) * LK-GD500 or LK-Navigator software is required for setup.
Data Storage Function
Data storage function
65,000-point memory is integrated internally in order to reliably complement the data of 50 kHz ultra-high-speed sampling. Sometimes it is necessary to enhance the tact time in obtaining data from a target traveling at high speed or to mount the unit to a device. In this case, high-speed processing of all data items is enabled by temporarily storing the data to the internal memory and retrieving in the data during the period before the next measurement.
Multiple I/O Requires No Optional Parts
Multiple I/O requires no optional parts
Five types of I/O including USB are available as standard. A wide range of needs are supported, from data gathering with a PC using USB to high-speed digital control with a PLC using binary outputs. High-speed output can be performed at 50 kHz. (Excluding the RS-232C)
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
LK-G5000 Series Catalog Download  
Color, Material, Surface Condition... A Laser Displacement Sensor that Measures Any Target.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
The World's Best Specifications Laser Displacement Sensor  
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
General Catalog  
Just released Get your copy today.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Simple Explanations of the Best Measurement Equipment
Related Product Downloads

Laser Displacement Sensor (1D)

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LK-G Series price information.
See how Keyence will ship your order the day it's received
Try the LK-G Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.