|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Best Specifications in the Industry |
Unmatched technology has achieved specifications that are the best in the industry. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Advanced Specifications |
|
Fastest in its class |
|
 |
| The world's fastest speed provides stability not only for targets traveling at high speed, but also for inline applications requiring averaging. |
|
 |
Industry's Highest Accuracy |
|
 |
| Achieving ultra-high accuracy beyond the bounds of conventional CCD laser displacement sensors. The LK-G Series exceeds the accuracy of contact type sensors, supporting a wide range of applications. |
|
 |
| Highest Repeatability in its Class |
|
 |
| Easily meets the most demanding requirements for high accuracy measurement from various industries. |
|
 |
|
 |
Newly-developed Algorithms |
|
| Translucent Targets |
|
 |
| Reduces measurement deviations caused by internal diffused reflections. Plastic or other transparent targets can be measured with high accuracy. |
|
 |
| Transparent Targets |
|
 |
| Senses the reflectance of each layer of a transparent target to automatically adjust the light intensity to the optimal level. Achieves stable measurements unaffected by material and target background. |
|
 |
| Multiple reflections |
|
 |
| Reducing measurement deviations caused by light from diffused reflections. A metal surface with a complicated profile can be measured with high accuracy. |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor (1D)
|
|
| Ultra High-Speed/High-Accuracy |
LK-G5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type (Discontinued) |
LC3 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal type (Discontinued) |
LT Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy Laser Type |
LB-1000
|
|
 |
 |
 |
 |
 |
 |
| Compact Laser Type |
LB-70 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
|