keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LK-G Series CCD Laser Displacement Sensor
Online Support and Services
Case Study : Affordable and 100% Reliable Measurement for Steel Manufacturer
Case Study : Non-contact Measurement Sensors Reduces Scrap, Provides 100% Inspection
Specifications

High-speed, High-accuracy CCD Laser Displacement Sensor (LK-G Series) Sensor Heads Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
LK-G Series Sensor Head Variations
LK-G Series Sensor Head Variations
LK-G Series Laser Displacement Sensor Head Specifications
LK-G Series High Accuracy/Long Range Laser Displacement Sensor Head Specifications
1. The range is obtained by measuring KEYENCE’s standard target (ceramic).
LK-G10/G15: When the sampling rate is 20 μs, the range becomes +0.37 (FAR side) to -1 mm (NEAR side).
LK-G32/G37: When the sampling rate is 20 μs, the range becomes +1.8 (FAR side) to -5 mm (NEAR side) for diffuse reflection, and +1.6 mm (FAR side) to -4.5 mm (NEAR side) for specular reflection.
2. The range is obtained by measuring KEYENCE’s standard target (ceramic) with the Standard mode.
3. The range is obtained by measuring KEYENCE’s standard (SUS) with 4096 times of averaging at the reference distance. The range in parenthesis is the typical linearity obtained by measuring the target with 16384.
LK-G Series Laser Displacement Sensor Head Specifications
LK-G Series High Accuracy/Long Range Laser Displacement Sensor Head Specifications
1. The range is obtained by measuring KEYENCE’s standard target (ceramic).
LK-G82/G87: When the sampling rate is 20 μs, the range becomes -9 (NEAR side) to -15 mm(NEAR side) for diffuse reflection, and -8.7 (NEAR side) to -14 mm (NEAR side) for specular reflection.
LK-G152/G157: When the sampling rate is 20 μs, the range becomes -22 (NEAR side) to -40 mm(NEAR side) for diffuse reflection, and -22 (NEAR side) to -39 mm (NEAR side) for specular reflection.
2. The range is obtained by measuring KEYENCE’s standard target (ceramic) with the Standard mode.
3. The range is obtained by measuring KEYENCE’s standard (SUS) with 4096 times of averaging at the reference distance. The range in parenthesis is the typical linearity obtained by measuring the target with 16384.
LK-G400/G500 Series Sensor Head Specifications
LK-G400/G500 Series Sensor Head Specifications
1. The range is obtained by measuring KEYENCE's standard target (ceramic).
(LK-G407/LK-G402)
When the sampling rate is 20 μs, the range becomes -2.76" (-70 mm) (NEAR side) to -3.94" (-100 mm) (NEAR side) for diffuse reflection.
When the sampling rate is 20 μs, the range becomes -2.76" (-70 mm) (NEAR side) to -3.90" (-99 mm) (NEAR side) for specular reflection.
(LK-G507/LK-G502)
When the sampling rate is 20 μs, the range becomes -9.06" (-230 mm) (NEAR side) to -9.84" (-250 mm) (NEAR side) for diffuse reflection.
When the sampling rate is 20 μs, the range becomes -9.06" (-230 mm) (NEAR side) to -9.80" (-249 mm) (NEAR side) for specular reflection.
When the sampling rate is 50 μs, the range becomes -4.92" (-125 mm) (NEAR side) to -9.84" (-250 mm) (NEAR side) for diffuse reflection.
When the sampling rate is 50 μs, the range becomes -4.92" (-125 mm) (NEAR side) to -9.80" (-249 mm) (NEAR side) for specular reflection.
2. The range is obtained by measuring KEYENCE’s standard target (ceramic) with the Standard mode.
3. The range is obtained by measuring KEYENCE’s standard (SUS) with 4096 times of averaging at the reference distance.
4. All are calculated at F.S. = ±9.84" (±250 mm ).
5. “High accuracy range” and “long range” refer to the linearity when those ranges are used.
Warning
The LK-G Series conforms to FDA and IEC standards as follows:
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
The World's Best Specifications Laser Displacement Sensor  
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
Displacement Sensor Basics for Automotive and Other Industries  
Illustrations on Application Types, Techniques and Examples.
Five Measurement Kaizen Guides for Five Industries  
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
General Catalog  
Just released Get your copy today.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Simple Explanations of the Best Measurement Equipment
 
Research & Development: Measurement & Application Guide.
 
Just In: An Illustrated Guide to Position Control Method Principles and Techniques!
Related Product Downloads

Laser Displacement Sensor (1D)

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LK-G Series price information.
See how Keyence will ship your order the day it's received
Try the LK-G Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.