|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
High-speed, High-accuracy CCD Laser Displacement Sensor (LK-G Series) Specifications |
Sensor Head and Controller Specifications |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| LK-G Series Sensor Head Variations |
|
|
 |
|
 |
| LK-G Series Laser Displacement Sensor Head Specifications |
|
|
 |
1. The range is obtained by measuring KEYENCE’s standard target (ceramic).
LK-G10/G15: When the sampling rate is 20 μs, the range becomes +0.37 (FAR side) to -1 mm (NEAR side).
LK-G32/G37: When the sampling rate is 20 μs, the range becomes +1.8 (FAR side) to -5 mm (NEAR side) for diffuse reflection, and +1.6 mm (FAR side) to -4.5 mm (NEAR side) for specular reflection.
2. The range is obtained by measuring KEYENCE’s standard target (ceramic) with the Standard mode.
3. The range is obtained by measuring KEYENCE’s standard (SUS) with 4096 times of averaging at the reference distance. The range in parenthesis is the typical linearity obtained by measuring the target with 16384. |
 |
| LK-G Series Laser Displacement Sensor Head Specifications |
|
|
 |
1. The range is obtained by measuring KEYENCE’s standard target (ceramic).
LK-G82/G87: When the sampling rate is 20 μs, the range becomes -9 (NEAR side) to -15 mm(NEAR side) for diffuse reflection, and -8.7 (NEAR side) to -14 mm (NEAR side) for specular reflection.
LK-G152/G157: When the sampling rate is 20 μs, the range becomes -22 (NEAR side) to -40 mm(NEAR side) for diffuse reflection, and -22 (NEAR side) to -39 mm (NEAR side) for specular reflection.
2. The range is obtained by measuring KEYENCE’s standard target (ceramic) with the Standard mode.
3. The range is obtained by measuring KEYENCE’s standard (SUS) with 4096 times of averaging at the reference distance. The range in parenthesis is the typical linearity obtained by measuring the target with 16384. |
 |
| LK-G400/G500 Series Sensor Head Specifications |
|
|
 |
1. The range is obtained by measuring KEYENCE's standard target (ceramic).
(LK-G407/LK-G402)
When the sampling rate is 20 μs, the range becomes -2.76" (-70 mm) (NEAR side) to -3.94" (-100 mm) (NEAR side) for diffuse reflection.
When the sampling rate is 20 μs, the range becomes -2.76" (-70 mm) (NEAR side) to -3.90" (-99 mm) (NEAR side) for specular reflection.
(LK-G507/LK-G502)
When the sampling rate is 20 μs, the range becomes -9.06" (-230 mm) (NEAR side) to -9.84" (-250 mm) (NEAR side) for diffuse reflection.
When the sampling rate is 20 μs, the range becomes -9.06" (-230 mm) (NEAR side) to -9.80" (-249 mm) (NEAR side) for specular reflection.
When the sampling rate is 50 μs, the range becomes -4.92" (-125 mm) (NEAR side) to -9.84" (-250 mm) (NEAR side) for diffuse reflection.
When the sampling rate is 50 μs, the range becomes -4.92" (-125 mm) (NEAR side) to -9.80" (-249 mm) (NEAR side) for specular reflection.
2. The range is obtained by measuring KEYENCE’s standard target (ceramic) with the Standard mode.
3. The range is obtained by measuring KEYENCE’s standard (SUS) with 4096 times of averaging at the reference distance.
4. All are calculated at F.S. = ±9.84" (±250 mm ).
5. “High accuracy range” and “long range” refer to the linearity when those ranges are used. |
 |
| Warning |
|
|
 |
|
 |
| LK-G Series Laser Displacement Sensor Controller Specifications |
|
|
 |
1. LK-G3001(P) can be operated singly. The measured value display and setting modifications can be performed on the display panel (LK-GD500) or via the setting support software (LK-H1W).
2. The rating of the NPN open-collector: 50 mA max. (40 V max.), residual voltage of 0.5 V max. The rating of the PNP open collector: 50 mA max. (30 V max.), residual voltage of 0.5 V max.
3. (NPN model) The rating of non-voltage input: 1 V or less ON voltage, 0.6 mA or less OFF current. (PNP model) The rating of voltage input: 10.2 V or more ON voltage (26.4 V max.) 0.6 mA or less OFF current. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor (1D)
|
|
| Ultra High-Speed/High-Accuracy |
LK-G5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type (Discontinued) |
LC3 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal type (Discontinued) |
LT Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy Laser Type |
LB-1000
|
|
 |
 |
 |
 |
 |
 |
| Compact Laser Type |
LB-70 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
|