MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LK-G5000 Ultra High-Speed/High-Accuracy CMOS Laser Displacement Sensor
Online Support and Services
Features

Coarse Targets

Stable Measurement On Coarse Targets

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

WIDE SPOT TYPE

Surfaces that may appear flat, once magnified will often contain minute projections and depressions. This microscopic surface roughness can often cause measurement errors with conventional focused spot sensors. By using a sensor head with a wide beam spot, the effect of the uneven surface is averaged and stable measurements of even coarse targets are possible.
WIDE SPOT TYPE
SPOT DIAMETER
SPOT DIAMETER

Measurement of metal surfaces

Minimizes the influence of the roughness of a coarse target surface, including that of brushed metal surfaces and rubber surfaces. Never before seen measurement accuracy has now been achieved. Measurement of metal surfaces

Due to the advanced cylindrical lensing used in the LK-G5000 Series, the wide axis of the beam spot is kept very consistent throughout the measurement range. This allows the averaging area to stay consistent even if the target is moved closer to or further from the sensor head. Cylindrical lensing
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
LK-G5000 Series Catalog Download  
Color, Material, Surface Condition... A Laser Displacement Sensor that Measures Any Target.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
The World's Best Specifications Laser Displacement Sensor  
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
General Catalog  
Just released Get your copy today.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Simple Explanations of the Best Measurement Equipment
Related Product Downloads

Laser Displacement Sensor (1D)

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LK-G5000 Series price information.
See how Keyence will ship your order the day it's received
Try the LK-G5000 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.