MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LK-G5000 Ultra High-Speed/High-Accuracy CMOS Laser Displacement Sensor
Online Support and Services
Features

Transparent Targets

Transparent/Mirror Surface Measurement Result Demonstration

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

SPECULAR REFLECTION TYPE

The LK-G5000 Series incudes a group of heads specifically designed for use on highly reflective targets such as glass or other mirror surfaces. These heads are available with wide or focused beam spots and are ideally suited for high accuracy measurements on such surfaces.
SPECULAR REFLECTION TYPE
SPOT DIAMETER (WIDE TYPE)
SPOT DIAMETER (WIDE TYPE)
SPOT DIAMETER (SPOT TYPE)
SPOT DIAMETER (SPOT TYPE)

Gap measurement of a touch panel

The optical system in these specialized heads has been optimized to obtain the maximum resolution possible on highly specular targets. By further improving the functionality of the receiver element, stable measurements of 20 μm 0.79 Mil gaps are now possible.
Gap measurement of a touch panel
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
LK-G5000 Series Catalog Download  
Color, Material, Surface Condition... A Laser Displacement Sensor that Measures Any Target.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
The World's Best Specifications Laser Displacement Sensor  
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
General Catalog  
Just released Get your copy today.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Simple Explanations of the Best Measurement Equipment
Related Product Downloads

Laser Displacement Sensor (1D)

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LK-G5000 Series price information.
See how Keyence will ship your order the day it's received
Try the LK-G5000 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.