|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
LK-G5000 Series Ultra High-Speed/High-Accuracy CMOS Laser Displacement Sensor |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| Coarse target measurement (wide spot type) |
|
|
 |
1. Measurement range when the sampling cycle is 20 μs or more.
2. This value is obtained when the KEYENCE standard target (White diffuse workpiece or workpiece with a metal mirror surface only for the LK-H008W) is measured in the normal measurement mode.
3. This value is obtained when the KEYENCE standard target (White diffuse workpiece or workpiece with a metal mirror surface only for the LK-H008W) is measured at the reference distance with the number of averaging measurements set to 16384. The value in parentheses is a typical example of a measurement with the number of averaging measurements set to 65536 and the sampling cycle to 200 µs.
4. When the ambient temperature rises to 40°C 104°F or more, mount this on a metal plate before use. |
 |
| Fine target measurement (focused spot type) |
|
|
 |
1. Measurement range when the sampling cycle is 20 μs or more.
2. This value is obtained when the KEYENCE standard target (White diffuse workpiece or workpiece with a metal mirror surface only for the LK-H008) is measured in the normal measurement mode.
3. This value is obtained when the KEYENCE standard target (White diffuse workpiece or workpiece with a metal mirror surface only for the LK-H008) is measured at the reference distance with the number of averaging measurements set to 16384. The value in parentheses is a typical example of a measurement with the number of averaging measurements set to 65536 and the sampling cycle to 200 µs.
4. When the ambient temperature rises to 40°C 104°F or more, mount this on a metal plate before use. |
 |
| Transparent/mirror target measurement (mirror type) |
|
|
 |
1. Measurement range when the sampling cycle is 20 μs or more.
2. This value is obtained when the KEYENCE standard target (White diffuse workpiece or workpiece with a metal mirror surface only for the LK-H008/LK-H008W) is measured in the normal measurement mode.
3. This value is obtained when the KEYENCE standard target (White diffuse workpiece or workpiece with a metal mirror surface only for the LK-H008/LK-H008W) is measured at the reference distance with the number of averaging measurements set to 16384. The value in parentheses is a typical example of a measurement with the number of averaging measurements set to 65536 and the sampling cycle to 200 μs.
4. Use one of the following dark filters when measuring a transparent or mirror surface object: LK-H082/LK-H087: LK-F3, LK-H152/LK-H157: LK-F2
5. When the ambient temperature rises to 40°C 104°F or more, mount this on a metal plate before use. |
 |
| LK-G5000 Series Controller - Main unit/head expansion unit |
|
|
 |
1. This input is applied to all of the synchronized OUT.
2. When the laser class 3B sensor head is connected, a key-operated switch must be used for the input to this terminal. The laser is emitted only when the key-operated switch is set to the ON position. (Select a key which can be removed only when it is set to the OFF position.) When the laser class 2/3R sensor head is connected, the laser turns on when this terminal is opened and turns off when it is short-circuited.
3. When a PC supporting USB 1.1 or USB 2.0 full speed is connected, the data refresh cycle and other operations may slow down.
4. Use the Ethernet interface only for direct connections with a PC or for local network connections with a PC or LK-G5000 Series units.
• NPN open-collector output rating: 50 mA max. (40 V max.), Residual voltage: 0.5 V max.
• PNP open-collector output rating: 50 mA max. (30 V max.), Residual voltage: 0.5 V max.
• Non-voltage input rating: ON voltage: 1 V max., OFF current: 0.6 mA max.
• Voltage input rating: Maximum input rating: 26.4 V, ON voltage: 10.2 V, OFF current: 0.6 mA
• Part of the input/output circuit of the LK-G5000 Series is internally common. Be careful that no potential difference is generated between the internally common terminals due to the potential difference between the cables/external devices. For details, refer to "Precautions on wiring" in the User's Manual. |
 |
| LK-H2(LK-Navigator2) Operating environment |
|
|
 |
1. Editions supported: Ultimate, Business, Home Premium, and Home Basic.
2. Supports Professional SP2 and Home Edition SP2 or later.
3. Supports SP4 or later.
4. Does not support connection via a USB hub.
5. Does not support connection via private LANs or routers. Use in a 1:1 or local connection.
*Windows is a registered trademark of Microsoft Corporation of America.
*Pentium is a registered trademark of Intel Corporation. |
 |
| LK-CC100 (CC-Link unit) |
|
|
 |
1. CC-Link is a registered trademark of Mitsubishi Electric Corporation.
2. The LK-G5000 Series supports the "extended cyclic transmission" and "station-to-station cable length relaxation" of CC-Link Ver. 2.00. |
 |
| LK-DN100 (DeviceNet unit) |
|
|
 |
| 1. DeviceNet is a registered trademark of ODVA (Open DeviceNet Vendor Association). |
 |
| LK-G5000 Series Touch Panel Display |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor (1D)
|
|
| Ultra High-Speed/High-Accuracy |
LK-G5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type (Discontinued) |
LC3 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal type (Discontinued) |
LT Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy Laser Type |
LB-1000
|
|
 |
 |
 |
 |
 |
 |
| Compact Laser Type |
LB-70 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
Price Info |
| Request LK-G5000 Series price information. |
|
|
|
|
|
 |
|