MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
RD Series Analog Sensor Controller
Online Support and Services
Features

High Speed Sampling Rate Controller

Built-in High-pass and Low-pass Filters

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

MDL function

Non-linear analog input from external equipment can be linearized using the Multi-point Digital-Linearizer (MDL) function.

Digital Display Unit

The display can also be scaled to show inches or mm

Built-in high-pass and low-pass filters

Detect only the desired frequency range of the analog signal. Select the High-Pass Filter (HPF) function to accept only abrupt fluctuations in the analog signal.

Low-Pass Filter (LPF) function

Abrupt fluctuations in analog signal can be ignored.

Waveform Monitor

Real-time display of measured values. settings on a single screen.

High-speed sampling rate

The high-speed sampling rate of 2,000 times/sec enables detection of sudden changes in the input signal. The high-speed comparator circuit performs differentiation at a high speed of 1ms.

Easy-to-see display

The RD Series uses a three-color LED display. When the measured value is within the tolerance limits, the value is displayed in green. If the measured value is out of the tolerance limits, it is displayed in orange or red.

Selectable input range and calculation of two-channel analog input values

The input range can be switched to ±5 VDC, ±10 VDC, or 4 to 20 mA. The RD Series' "X + Y" and "X - Y" functions are excellent for measuring target thickness or height difference.

Ten measurement modes.

The RD-50R provides ten kinds of measurement modes, including PEAK, BOTTOM and PEAK to PEAK hold,, for enhanced application capability.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
LK-G5000 Series Catalog Download  
Color, Material, Surface Condition... A Laser Displacement Sensor that Measures Any Target.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
The World's Best Specifications Laser Displacement Sensor  
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
General Catalog  
Just released Get your copy today.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Simple Explanations of the Best Measurement Equipment
Related Product Downloads

Laser Displacement Sensor (1D)

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
CMOS Laser Displacement
CMOS Laser Displacement
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
Digital, High Speed/Accuracy type
Digital, High Speed/Accuracy type
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
READ BEFORE BUYING!
Request RD Series price information.
See how Keyence will ship your order the day it's received
Try the RD Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.