|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
IG Series Multi-Purpose CCD Laser Micrometer |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| Sensor heads |
|
|
 |
1. The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
2. When the measurement target object is measured at the center position of the setting distance.
When the measurement mode is set to the glass edge mode, a glass edge of C0.1 mm 0.003" or more can be detected (Setting distance: 500 mm 19.69").
3. When the light is shielded by half at the center position of the setting distance. Vibration width when the average number of times is set to 16 and sampling is performed for 30 seconds.
(When the analog output is used, the margin of error of analog output is added.)
4. When the setting distance is 100 mm 3.94” and light is shielded at 50 mm 1.96" position from the receiver. Margin of error to the ideal line.
5. When the setting distance is 100 mm 3.94” and light is shielded by half at 50 mm 1.96” position from the receiver.
6. Excluding when the average number of times is set to [hsp]. |
 |
| Display unit (amplifier) |
|
|
 |
1. When expansion units are added: Max. 20 mA/ch
2. For more details, refer to the User’s Manual.
3. Delay time that occurs from the analog output circuit after the judgment is output. |
 |
| EtherNet/IP compatible communication unit |
|
|
 |
|
 |
| DeviceNet supported communication unit |
|
|
 |
|
 |
| RS-232C communication unit |
|
|
 |
|
 |
| BCD output unit |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
|