High-speed Laser Scan Micrometer
Unbeatable Performance in Automation and Sensing Applications.

Keyence LS Series
The LS Series measures a piston's outer diameter with sub-micron accuracy. The two-piece scanning head can be installed on any production line.

Keyence LS Series
The LS Series accurately measures the outer diameter of spring caps on a conveyor. The separate scanning head can be installed on any production line.

Keyence LS Series
The two sets of sensor heads simultaneously measure the wire outer diameter in X- and Y-axes to determine the average value. This improves the dimensional stability of the product.
1-888-KEYENCE
(1-888-539-3623)