High-speed Laser Scan Micrometer

LS-5000 series

[Discontinued product]

This product has been discontinued.

Recommended Replaceable Products
To contact us:
Select Language

Model

LS-5501

LS-5001

LS-D501*4

Type

Built-in display

Separate display

Display

Number of connectable scanning heads

4 max.

Display

Display range

-99.99995 to 999.99995

-99.99995 to 999.99995

Measured value display

LCD, 320 × 240 dots, with backlight

LCD, 320 × 240 dots, with backlight

Display units

mm/inches selectable

mm/inches selectable

Minimumdisplayable unit

0.05 µm

0.05 µm

Tolerance check output display

7-level LCD indicator

7-level LCD indicator

Laser emission indicator

LCD (Green LED at scanning head)

LCD (Green LED at scanning head)

Terminal blockinput

Program switching input

Non-voltage input (contact/solid state)

Laser remote input

Interface

RS-232C

Measurement data output and control output

I/O board

Input

Timing input, Reset input, Auto-zero input
Non-voltage input (contact/solid state)*1

*1

Analog output

±10 V Output impedance: 100 Ω*1

7-level comparator output

Maximum NPN open-collector output: 100 mA (40 V) *1

I/O board

Timing input
hold reset input
auto-zero settings/reset input

Non-voltage input (contact/solid state)*2

BCD board

BCD output

Measured data output (8 digits), maximum NPN open-collector output: 40 mA (30 V)*3

*3

Major functions

Measurement trend display, measurement status monitor, simultaneous measurement, area designation, calculation, averaging, calibration, measurement, auto-zero, 16-program memory, etc.

Rating

Power voltage

85 to 264 VAC, 50/60 Hz

24 VDC ± 10%, ripple (P-P): 10% or less

Current consumption.

85 VA max.

1.4A or less

0.6A or less

Environmental resistance

Operating temperature range

0 to +40℃ 32°F to 104°F

0 to +45°C 32 to 113°F(no freezing)

0 to +40℃ 32°F to 104°F

Operating ambient humidity

35 to 85%, No condensation

Weight

Approx 3.7 kg

Approx 1.1 kg

Approx 0.7 kg

*1 The I/O board is optional.
BCD output is available as an option. Please inquire with KEYENCE.
*2 The I/O board is optional.BCD output is available as an option. Please inquire with KEYENCE.
*3 The I/O board and BCD board are supported as optional accessories
*4 The LS-D501 does not comply with EMC directive.

Model

Scanning head

LS-5121

Controller

LS-5501/LS-5001

Measurement Library

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Measurement Sensors