High-speed, High-accuracy Digital Micrometer
LS-7000 series
Power Supply Stand, without Power Cable LS-S11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-S11 | |||
Type | AC power supply stand | |||
Applicable controller | LS-7001/LS-7601 | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 110 VA max. | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 1.7 kg |