High-speed optical micrometerLS-9000 series

OP-87603

Display Panel Cable 5 m

SPECIFICATIONS

Select Language

Model

OP-87603

Cable min. bending R

24 mm 0.94"

Enclosure rating

None

Length

5 m 16.4'

Material

PVC

Weight

Approx. 350 g

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors