High-speed optical micrometer

LS-9000 series

Catalogs View Catalog

Display Panel Cable 10 m OP-87604

OP-87604 - Display Panel Cable 10 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87604

Type

Display panel cable

Length

10 m 32.8'

Cable min. bending R

24 mm 0.94"

Environmental resistance

Enclosure rating

None

Material

PVC

Weight

Approx. 700 g

Data Sheet (PDF) Other Models