High-speed optical micrometer

LS-9000 series

Catalogs View Catalog

Transmitter - Receiver Extension Cable 1 m OP-87686

OP-87686 - Transmitter - Receiver Extension Cable 1 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87686

Type

Transmitter - receiver cable

Length

1 m 3.28'

Cable min. bending R

10 mm 0.39"

Environmental resistance

Enclosure rating

IP67 (IEC60529)*1

Material

PVC

Weight

Approx. 60 g

*1 Only applies when connected to both the transmitter and receiver.

Data Sheet (PDF) Other Models