MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LS-5000 Laser Scan Micrometer
Online Support and Services
Features

High Resolution Laser Scanning Micrometer

Large Touch Screen Controller for Improved Usability

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

High-speed sampling at 1200 scans/sec

A newly developed 12-surface polygon mirror and a high-precision motor enables a high-speed sampling rate of 1200 scans/sec - a rate 3 times faster than our previous models. The LS-5000 series has the extra performance needed to continuously measure extruded and moving objects - down to the sub-micron.
LS-5000 touch screen operation

Large touch screen for easy operation

The system is operated via a touch screen, in which menu items are selected simply by touching the screen. Even those unfamiliar with computers can operate the system easily.

Environmental Resistance

Enclosure rating conforms to IP-64 (NEMA 4) requirements (IP-65 with LS-5121 scanning head)
LS-5000 multiple units

Connects up to four scanning heads

Up to four scanning heads can be connected to a single controller for centralized control. This provides a low-cost system for measuring multiple lines simultaneously.

A full range of products that solve the toughest applications

LS-5000 Built-in display
Built-in display for easy installation and set-up (LS-5501)
This compact controller can be installed almost anywhere its built-in display allows the system to be set up and installed easily for immediate use.
LS-5000 Low cost system
Low-cost system for control via personal computer (LS-5001)
This low-cost model without a display can be controlled and monitored externally using a computer. Special software is provided.
LS-5000 External display
Separate external display can be installed within a control panel for ease of operation (LS-D501)
In this model the display and controller are separate to allow the system to be incorporated within a control panel or other on-site equipment as required.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Why Customers Choose Keyence Digital Scan Micrometers  
Our Digital Micrometers Are: Easy to Use Extremely Durable Highly Accurate Measurable at High Speeds
The Original Green LED Micrometer!  
Speed, Accuracy, and Durability Have Been Improved by Advanced Optical Technology, using High-intensity Green LED
NEW! 2D In-Process Measurement System  
Get the Functionality of Measurement Projectors and Accurate Measurements In-Line.
General Catalog  
Just released Get your copy today.
 
Do You Know Which Thrubeam Technology is Best for Your Process?
 
Learn the Technology Behind an Optical Micrometer with No Moving Parts and Green LED Light Source.
 
Seven Proven Application Examples
 
New Technology Available
Related Product Downloads

Optical Micrometer

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
2 Dimensional Optical Micrometer TM-3000 Series NEW
High Speed LED/CCD Optical Micrometers LS-7000 Series
Multi-Purpose CCD Laser Micrometer IG Series NEW
Laser Scan Micrometers LS-5000 Series
CCD Laser Micrometer VG Series
Laser Thrubeam Photoelectric Sensor (Discontinued) LX2-V Series
Laser Thrubeam type (Discontinued) LX2 Series
Laser type LS-3100 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
CMOS Laser Displacement
CMOS Laser Displacement
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LS-5000 Series price information.
See how Keyence will ship your order the day it's received
Try the LS-5000 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.