|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
High-speed Laser Scan Micrometers (LS-5000 Series) Head Specifications |
Best in Class Performance with the Specifications to Prove it |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| LS-5000 Series High-speed Laser Scan Micrometer Scanning Head Specifications |
| Type |
Standard |
Wide range |
| Monitor camera |
Provided |
Not provided |
| Model |
Sensor head |
LS-5041 |
LS-5121 |
| Controller |
LS-5501/LS-5001 |
| Light source |
Visible red semiconductor laser |
| FDA class |
Class II |
| IEC class |
Class 2 |
| Measuring range |
0.2 to 40 mm 0.01" to 1.57" |
0.8 to 120 mm 0.03" to 4.72" |
| Minimum target width |
0.2 mm 0.01" |
0.8 mm 0.03" |
| Transmitter/receiver distance |
160 ± 40 mm
6.30" ± 1.57" |
400 ± 100 mm, 15.75" ± 3.94"
1000 mm 39.37" max. (1) |
| Measurement accuracy |
± 2 µm max. (2)
0.08 Mil |
± 8 µm max. (3)
0.32 Mil |
| Resolution |
0.05 µm 0.002 Mil |
| Repeatability |
± 0.3 µm max. (4)
0.01 Mil |
± 1 µm max. (5)
0.04 Mil |
| Display resolution |
0.05 µm 0.002 Mil |
| Laser scan rate |
1200 scans/sec |
| Laser scan velocity |
121 m 397.0' /sec |
504 m 1653.5' /sec |
| Laser scan range |
Approx. 46 mm 1.81" |
Approx. 124 mm 4.88" |
| Enclosure rating (6) |
IP-64 (NEMA 4) |
IP-65 |
| Ambient temperature |
0 to +50ºC (32 to 122ºF), No condensation |
|
 |
1. The measurable area is within 800 mm from the transmitter.
2. When a round rod 10 mm in diameter is measured in a 10 mm x 20 mm measuring area.
3. When a rod 40 mm in dia. is measured in a 40 mm x 80 mm measuring area.
4. When the average number of measurements is set to 768 in a 10 mm x 20 mm measuring area.
5. When the average number of measurements is set to 768 in a 40 mm x 80 mm measuring area. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
Price Info |
| Request LS-5000 Series price information. |
|
|
|
|
|
 |
|