|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
High-speed Laser Scan Micrometers (LS-5000 Series) Controller Specifications |
Best in Class Performance with the Specifications to Prove it |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| LS-5000 Series LED/CCD Optical Micrometer Controller |
| Type |
Built-in display |
Separate display |
Display Unit |
| Model |
LS-5501 |
LS-5502 |
LS-5001 |
LS-5002 |
LS-D501 (1) |
| Number of connectable scanning heads |
4 max |
1 |
4 max |
1 |
- |
| Display |
Measurement display |
LCD display |
- |
LCD display |
| Display range |
-99.99995 to 999.99995 (mm)
-0.99999" to 9.99999" |
- |
-99.99995 to 999.99995 (mm)
-0.99999" to 9.99999" |
| Display units |
mm/inches selectable |
- |
mm/inches selectable |
| Tolerance check output display |
7-level LCD indicator |
- |
7-level LCD indicator |
| Laser emission indicator |
LCD (Green LED at scanning head) |
- |
LCD (Green LED at scanning head) |
| RS-232C interface |
Measurement data output and control output |
- |
| Power supply |
85 to 264 VAC, 50/60 Hz |
24 VDC ± 10% |
24 VDC ± 10% |
| Power consumption |
85 VA max. |
1.4 A max. |
0.6 A max. |
| Ambient temperature |
0 to +40ºC (32 to 104ºF) |
0 to +45ºC (32 to 113ºF) |
0 to +40ºC (32 to 104ºF) |
|
 |
1. The I/O board is handled as options.
2. The LS-D501 does not comply with EMC directive.Note: BCD output is available as an option. Please inquire with KEYENCE. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
Price Info |
| Request LS-5000 Series price information. |
|
|
|
|
|
 |
|