keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LS-7000 Optical Micrometer
Online Support and Services
Case Study : The Challenge of Developing a New Product in an Untested Field
Applications

LS-7000 Series - Variety of Measuring Functions: Applications

Unbeatable Performance in Automation and Sensing Applications.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Measuring the outer diameter of a metal pipe
Dual Head mode
This simple, special mode measures large diameter targets or wide sheet materials. Complicated calculations or other settings are unnecessary.
Measuring both the outer diameter and eccentricity of a copy roller simultaneously
One-head simultaneous measurement
One measuring head allows simultaneous measurement using two measurement modes, such as measuring the outer diameter and eccentricity.
Measuring IC lead pitch

Measuring area designation
The measuring area can be designated according to the inspection purpose, such as measurement of the IC lead gap or pitch.
Checking the width or edge position of a glass plate
Transparent object measurement
Even transparent objects that were difficult to detect with conventional micrometers can be measured. The edge detection level can be easily changed via the controller.
Measuring the outer diameter of a fiber

Trend display
The LS-7000 Series measures the outer diameter of a fiber continuously and displays not only numeral values but also a trend graph that represents the measured values in a waveform.
Measuring the Width and Camber Angle of a Rubber Sheet
Sheet width and camber angle measurement
The positions of edges are accurately measured and output as feedback data. This prevents producing defective products caused by improper edge position while the rubber sheet is wound or transferred.
Measuring the Width of Tape on Two Production Lines Simultaneously
Simultaneous tape width measurement
Both the width and waving of tape can be measured. High-speed sampling enables direct measurement of the entire length of tape.
 
 
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! 2D In-Process Measurement System  
Get the Functionality of Measurement Projectors and Accurate Measurements In-Line.
Understanding Non-Contact Thrubeam Optical Gauging  
Do You Know Which Thrubeam Technology is Best for Your Process?
Keyence Unveils Proven Micrometer Technology!  
Learn the Technology Behind an Optical Micrometer with No Moving Parts and Green LED Light Source.
General Catalog  
Just released Get your copy today.
 
Seven Proven Application Examples
 
New Technology Available
 
Offering a wealth of tips on height and step measurement
 
Gain a clear understanding of thrubeam measuring methods
Related Product Downloads

Optical Micrometer

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
2 Dimensional Optical Micrometer TM-3000 Series NEW
High Speed LED/CCD Optical Micrometers LS-7000 Series
Multi-Purpose CCD Laser Micrometer IG Series NEW
Laser Scan Micrometers LS-5000 Series
CCD Laser Micrometer VG Series
Laser Thrubeam Photoelectric Sensor (Discontinued) LX2-V Series
Laser Thrubeam type (Discontinued) LX2 Series
Laser type LS-3100 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
CMOS Laser Displacement
CMOS Laser Displacement
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LS-7000 Series price information.
See how Keyence will ship your order the day it's received
Try the LS-7000 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.