|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
High Speed LED/CCD Optical Micrometer |
Measurement Heads for Improved Accuracy and Sampling Speed |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
New measuring system achieves 2400 samples/second with high accuracy and reliability. |
 |
|
 |
|
 |
|
 |
| LS-7000 improved accuracy and sampling speed |
 |
High-speed sampling of 2400 samples/second, 2 times faster than conventional micrometers |
| The newly developed D. E. processor ensures instant processing of measured data sent from the HL-CCD, allowing significant improvement of the sampling speed. |
 |
Excellent repeatability of ±0.06µm, 4 times better than conventional systems |
| By using LED and CCD technologies, the repeatability is 4x better than the conventional laser scan micrometers with twice the measurement speed. |
 |
|
 |
New optical system & Digital processing |
| Uniform, stable light, emitted from a GaN LED passes through a telecentric optical system and is received by an HL-CCD. The signal is then digitally processed for output, resulting in high-speed, highly accurate measurements. |
|
 |
|
 |
LS-7070 (M) - Wide measuring range while maintaining high accuracy |
 |
| Large-diameter type |
Measuring range: 0.5 to 65mm
Smallest detectable object: 0.5mm
Measurement accuracy: ±3µm
Repeatability: ±0.2µm |
 |
|
 |
|
 |
LS-7030 (M) - Wide Measurement Range Type |
 |
| Ensuring High-precision, Wide Range Measurement. |
Measuring range: 0.3 to 30mm
Smallest detectable object: 0.3mm
Measurement accuracy: ±2µm
Repeatability: ±0.15µm |
 |
|
 |
|
 |
LS-7010 (M) - Super Fine Measurement Type |
 |
| Measuring Minute Targets with High-precision. |
Measuring range: 0.04 to 6mm
Smallest detectable object: 0.04mm
Measurement accuracy: ±0.5µm
Repeatability: ±0.06µm |
 |
|
 |
|
 |
Air purge unit (Optional) & IP64 Rating[ For harsh environments ] |
 |
| Air purge unit (Optional) |
| Attaching the air purge unit in front of the measuring head and feeding an air flow prevents dirt or dust from accumulating on the head surface. |
 |
|
 |
|
 |
Durable Construction with Controller-compatible IP64 Head |
 |
| Made for Harsh Environments |
| The head stores compensation data to ensure compatibility with the controller. This greatly improves measurement accuracy and head maintainability. In addition, the measuring head conforms to IP64. It is drip proof and suitable for harsh environments. |
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
Price Info |
| Request LS-7000 Series price information. |
|
|
|
|
|
 |
|