|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
High-performance LED/CCD Optical Micrometer |
Micrometer Controller features Easy Operation and Quick Inspection |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
High-performance Controller with On-board Statistical Analysis Tools |
 |
|
 |
| Easy Set-up Using Interactive Menus |
| A simple, interactive menu is used for set-up. The special remote control console (supplied) further improves the ease of operation. |
 |
| Integrated, Ultra-compact Design |
| All necessary interfaces are included: RS-232C output, BCD 2-channel output, I/O 2-channel input/output, and analog 2-channel output. There is no need to add optional interfaces at an extra cost. |
 |
|
|
 |
|
 |
Target viewer for easy position adjustment |
| The measuring head incorporates a CMOS monitor camera to capture a real-time image of a target.The measurement condition can then be checked on the LCD monitor. The target viewer function allows for easy alignment of the optical axis to the desired measurement point even if the target has a complicated shape or is very small. The measuring area for the current measurement mode is displayed in real time. |
|
 |
|
 |
2-channel connection & Multiple I/O |
| The compact controller measuring only one-quarter of conventional models allows connection of two sets of scanning heads. This enables simultaneous measurement and comparison. Various interfaces are also featured, including RS-232C input/output, 2 channel BCD output, 2 channel I/O, and 2 channel analog output. |
|
 |
|
 |
Standard controller for easy operation in factories |
 |
| Lower cost and easier operation with the same basic features |
| The extra-large LED offers the industry's largest characters of 20.3 mm 0.8" in height. The displayed values can be seen clearly, even from a distance or in the dark. The characters on the LED display for the tolerance setting are also as large as 9.9 mm 0.38" high to prevent setting errors. |
 |
|
 |
|
 |
Digital buttons for tolerance setting |
| The LS-7001 is designed for easy factory operation. The tolerances, which are changed frequently, are set using digital up/down buttons. |
|
 |
Various functions |
 |
| Self-timing function |
| The controller starts synchronization automatically and performs predefined measurement when a target enters the optical axis. |
 |
| Abnormal value ignore function |
| This function ignores abnormal values exceeding a preset value to prevent malfunctions caused by dust or other irrelevant factors. |
 |
| 24 types of computation functions |
| The controller is complete with 24 types of computation functions that make the most of the 2-head and 2-channel output. |
 |
| Auto-zero/offset function |
| The measured value can be reset to “0” by using a master target, or it can be set to a reference value for master adjustment. |
 |
| Calibration function |
| This function makes it possible to calibrate measuring values using actual reference targets or to calibrate values theoretically. |
 |
| 16 selectable programs |
| Up to 16 programs including the measuring area and tolerance can be stored in the memory for each target. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
Price Info |
| Request LS-7000 Series price information. |
|
|
|
|
|
 |
|