MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LS-7000 Optical Micrometer
Online Support and Services
Case Study : The Challenge of Developing a New Product in an Untested Field
Specifications

LED/CCD Optical Micrometer (LS-7000 Series) Measurement Head Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
LS-7070 Series LED/CCD Optical Micrometer Measurement Head
LS-7070 Head Specifications
1. The error when a moving rod 0.79" (20 mm) in diameter is measured within the measuring area of 0.79" x 1.57" (20 x 40 mm).
2. The value of ±2σ when the outer diameter of a rod 0.79" (20 mm) in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512.
3. 1200 samples/sec. when the mutual interference prevention function is used.
4. The connector section is excluded.
LS-7030/7010 Series LED/CCD Optical Micrometer Measurement Head
LS-7030/7010 Head Specifications
1. The error when a moving rod 0.39" (10 mm) in diameter is measured within the measuring area of 0.39" x 0.79" (10 x 20 mm).
2. The value of ±2σ when the outer diameter of a rod 0.39" (10 mm) in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512.
3. The error when a moving rod 0.04" (1 mm) in diameter is measured within the measuring area of 0.08" x 0.16" (2 x 4 mm).
4. The value of ±2σ when the outer diameter of a rod 0.04" (1 mm) in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512.
5. 1200 samples/sec. when the mutual interference prevention function is used.
6. The connector section is excluded.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Why Customers Choose Keyence Digital Scan Micrometers  
Our Digital Micrometers Are: Easy to Use Extremely Durable Highly Accurate Measurable at High Speeds
The Original Green LED Micrometer!  
Speed, Accuracy, and Durability Have Been Improved by Advanced Optical Technology, using High-intensity Green LED
NEW! 2D In-Process Measurement System  
Get the Functionality of Measurement Projectors and Accurate Measurements In-Line.
General Catalog  
Just released Get your copy today.
 
Do You Know Which Thrubeam Technology is Best for Your Process?
 
Learn the Technology Behind an Optical Micrometer with No Moving Parts and Green LED Light Source.
 
Seven Proven Application Examples
 
New Technology Available
Related Product Downloads

Optical Micrometer

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
2 Dimensional Optical Micrometer TM-3000 Series NEW
High Speed LED/CCD Optical Micrometers LS-7000 Series
Multi-Purpose CCD Laser Micrometer IG Series NEW
Laser Scan Micrometers LS-5000 Series
CCD Laser Micrometer VG Series
Laser Thrubeam Photoelectric Sensor (Discontinued) LX2-V Series
Laser Thrubeam type (Discontinued) LX2 Series
Laser type LS-3100 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
CMOS Laser Displacement
CMOS Laser Displacement
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LS-7000 Series price information.
See how Keyence will ship your order the day it's received
Try the LS-7000 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.