MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LX2-V Laser Thrubeam Sensor
Online Support and Services
Features

Highly Accurate Thrubeam Sensor Head

Differentiate Minute Color Differences in Transparent Targets

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

LX2-V Series - Parallel Laser Thrubeam Sensor Heads

LX2-V Parallel laser thrubeam sensor heads
LX2-V cap tightness

Three Sensors in One!

3-level output for presence/absence and size detection One LX2 unit can be used for applications that normally require several photoelectric sensors. Moreover, the auto-timing function eliminates the needs for a synchronizing sensor.
LX2-V Differentiation of transparent objects

Differentiation of Transparent Objects

The LX2 Series can differentiate minute differences in the light quantity passing through transparent objects. This allows the differentiation between one or two sheets or shades of transparent film. Minute difference in light quantity can be reliably measured.

Unaffected by Dirt or Temperature Change

The light quantity adjustment function (Auto-Gain Control) cancels any errors due to specular changes. This ensures continuous high-accuracy differentiation.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Why Customers Choose Keyence Digital Scan Micrometers  
Our Digital Micrometers Are: Easy to Use Extremely Durable Highly Accurate Measurable at High Speeds
The Original Green LED Micrometer!  
Speed, Accuracy, and Durability Have Been Improved by Advanced Optical Technology, using High-intensity Green LED
NEW! 2D In-Process Measurement System  
Get the Functionality of Measurement Projectors and Accurate Measurements In-Line.
General Catalog  
Just released Get your copy today.
 
Do You Know Which Thrubeam Technology is Best for Your Process?
 
Learn the Technology Behind an Optical Micrometer with No Moving Parts and Green LED Light Source.
 
Seven Proven Application Examples
 
New Technology Available
Related Product Downloads

Optical Micrometer

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
2 Dimensional Optical Micrometer TM-3000 Series NEW
High Speed LED/CCD Optical Micrometers LS-7000 Series
Multi-Purpose CCD Laser Micrometer IG Series NEW
Laser Scan Micrometers LS-5000 Series
CCD Laser Micrometer VG Series
Laser Thrubeam Photoelectric Sensor (Discontinued) LX2-V Series
Laser Thrubeam type (Discontinued) LX2 Series
Laser type LS-3100 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
CMOS Laser Displacement
CMOS Laser Displacement
Vision Sensor
Vision Sensor
READ BEFORE BUYING!
Request LX2-V Series price information.
See how Keyence will ship your order the day it's received
Try the LX2-V Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.