Telecentric Measurement System
TM-X5000 series
Sensor head (ø120 mm) TM-X5120
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-X5120 | |||
Transmitter/receiver distance | 436.7 mm 17.19" | |||
Measuring range | Field of view | High-accuracy measurement area | ø60 mm ø2.36" | |
Measurement area | ø124 mm ø4.88" | |||
Depth of field | High-accuracy measurement area | 20 mm 0.79" | ||
Measurement area | 40 mm 1.57" | |||
Exposure time | 25/50/100 μs (Adjustable 3-stage) | |||
Imaging time (Trigger interval) | Approx. 24 ms (at “Full” vertical/horizontal measurement range sizes) | |||
Light source | InGaN green LED | |||
Measurement position accuracy | High-accuracy measurement area | ±2.5 μm ±0.000098" *1 | ||
Measurement area | ±3.5 μm 0.000138" *1 | |||
Repeatability | ±0.2 μm ±0.000008" *2 | |||
Pixel resolution | Approx. 66 μm 0.002598" | |||
Environmental resistance | Enclosure rating | IP64 *3 | ||
Ambient temperature | 0 to +45°C 32 to 113°F | |||
Relative humidity | 85% RH or less (No condensation) | |||
Material | Aluminum/PBT | |||
Weight | Transmitter: Approx. 5900 g 13.01 lb | |||
*1 Error when measuring width of KEYENCE standard object (glass calibration scale). | ||||