|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
TM-3000 Series 2D Measurement Sensor |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| Specifications ( Sensor Head ) |
|
|
 |
1. In a measurement area of 2 mm 0.08"× ø4 mm ø0.16" error when measuring width of KEYENCE standard object (glass calibration scale).
2. Value of ±2σ measuring the width of KEYENCE standard object (glass calibration scale) in the centre of the measurement area, an average 16 times, average 1.3 mm 0.05" line.
3. In a measurement area of 10 mm 0.39"× ø26 mm ø1.02" error when measuring width of KEYENCE standard object (glass calibration scale).
4. Value of ±2σ measuring the width of KEYENCE standard object (glass calibration scale) in the center of the measurement area, an average 16 times, average 8 mm 0.31" line.
5. Error when measuring width of KEYENCE standard object (glass calibration scale) in a measurement area of 20 mm 0.79"× ø40 mm ø1.57".
6. Value of ±2σ measuring the width of KEYENCE standard object (glass calibration scale) in the center of the measurement area, an average 16 times, average 14 mm 0.55" line.
7. When measurement area is minimum, others are initial settings
8. Does not include quick disconnect. |
 |
| Specifications ( Controller ) |
|
|
 |
1. 1 or 2 units can be connected only with the same head model
2. OUT 1 to OUT 8 decision result, OUT 9 to OUT 16 decision result, time share output of binary measurement data.
• The rating of the NPN/PNP open collector output (output terminal block): 50 mA (30 V or less) max., residual voltage: 1.4 V or less (50 mA) 1.0 V (20 mA)
• The rating of the NPN/PNP open collector output (expansion connector): 50 mA (30 V or less) max., residual voltage: 1.0 V or less
• Rating for non-voltage input, ON voltage 1V max., OFF current 0.3mA max. (trigger input terminal, ON voltage 5V max., OFF current 1mA max.)
• Voltage rating, maximum rating 26.4V, ON voltage 10.8V, OFF current 0.3mA (trigger input terminal maximum rating 26.4V, ON voltage 10.8V, OFF current 1mA) |
 |
| Operating System Environment |
|
|
 |
*For your OS, use environments above that recommended.
1 Supports all editions Home Premium, Professional, Ultimate.
2 Supports all editions Ultimate, Business, Home Premium, Home Basic. 64 bit versions are not supported.
3 Communicate selecting any of them. Simultaneous communication is not possible.
4 Connection through a USB hub is not included in the guarantee.
5 Connection to LAN and connection via a router is not included in the guarantee.
•Windows Vista, Windows XP, Windows 2000 Professional are registered trademarks of US Microsoft Corporation.
•Pentium is a registered trademark of intel Corporation. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
Price Info |
| Request TM-3000 Series price information. |
|
|
|
|
|
 |
|