|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
High Speed and High Accuracy CCD Laser Micrometer |
Cost-effective Sensor with High Performance Features |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
High-speed and high-accuracy in a cost-effective sensor |
Utilizing a 5000 bit CCD image sensor as the light-receiving element, the VGSeries offers a resolution of 5µm 0.20Mil.
The high-speed sampling rate of 780 c/s enables measurement of dimensions, outer diameter and shape of targets traveling at a high speed. The 35 × 300mm 1.38" × 11.81" measuring area enables the VG Series to measure targets of various sizes. |
 |
Versatile controller with four measurement modes |
| Employing a CCD image sensor that can confirm target position, the VG Series provides four measurement modes. |
 |
Normal Measurement Mode |
 |
|
 |
| Measurement of rod outer diameter/width. |
 |
|
 |
|
 |
Edge Light Measurement Mode |
 |
|
 |
| Measurement of roller gap. |
 |
|
 |
|
 |
Edge Dark Measurement Mode |
 |
|
 |
| Edge control and measurement of runout. |
 |
|
 |
|
 |
Segment Measurement Mode |
 |
|
 |
| Measurement of position, dimension and inner diameter of targets of a complicated shape. |
 |
|
 |
|
 |
Easy-to-see two color LED display |
 |
|
 |
The two-color LED display enables operators to distinguish between acceptable and unacceptable products easily, even from a long distance away.
The built-in measurement position display function allows the part currently being measured to be confirmed at a glance. |
 |
|
 |
|
 |
Sensor for Synchronous Input is Unnecessary |
| The VG Series starts measuring when a target interrupts a specified portion of the beam. However, you can program a starting time using the built-in self-timing function. This enables a single VG Series sensor to measure moving targets at the optimal position. |
 |
Teaching Function Simplifies Upper/lower Limit Setting Operation |
 |
|
 |
| When a target with upper or lower limit dimensions is placed within the measuring range, the upper/lower limits can be set easily. Up to eight external input at product changeover. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| 2 Dimensional Optical Micrometer |
TM-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor (Discontinued) |
LX2-V Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Thrubeam type (Discontinued) |
LX2 Series
|
|
 |
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
 |
|