MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VG Series Laser Micrometer
Online Support and Services
Specifications

CCD Laser Micrometer (VG Series) Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
VG CCD Laser Micrometer
Type Built-in digital display
Model Sensor head VG-036
Controller VG-301
Light source Visible red semiconductor laser,
Maximum output: 38µW,
Pulse duration: 641µs
FDA class Class II
IEC class Class 1
Measuring area 35 × 300 mm 1.38" × 11.81"
Minimum object (1) 0.5mm 0.02" dia. opaque material
T-to-R distance 0 to 300mm 11.81"
Repeatability (2) 5µm 0.20Mil
(When no. of averaging measurements is set to 16)
Linearity (2) ±0.1% of F.S. (F.S.=30mm 1.18") (3)
Display resolution 5µm 0.20Mil
Response time 3.9ms (Number of measurements for averaging: 1)
RS-232C interface Yes
Power supply 24 VDC ±10%
Ambient light (2) Incandescent lamp: 1,000 lux max.,
Fluorescent lamp: 8,000 lux max.
Ambient temperature Sensor head: 0 to +40°C (32 to 104°F)/
Controller: 0 to +50°C (32 to 122°F), No condensation
Relative humidity 35 to 85%, No condensation
Material Sensor head: Die-cast aluminium
Controller: Polycarbonate
1.Typical data obtained when the T-to-R distance was 100mm 3.94" and the receiver-to-target distance was 50mm 1.97".
2.Typical data obtained when the T-to-R distance was 100mm 3.94"the receiver-to-target distance was 50mm 1.97" and a knife-edge was used to interrupt the laser beam.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Why Customers Choose Keyence Digital Scan Micrometers  
Our Digital Micrometers Are: Easy to Use Extremely Durable Highly Accurate Measurable at High Speeds
The Original Green LED Micrometer!  
Speed, Accuracy, and Durability Have Been Improved by Advanced Optical Technology, using High-intensity Green LED
NEW! 2D In-Process Measurement System  
Get the Functionality of Measurement Projectors and Accurate Measurements In-Line.
General Catalog  
Just released Get your copy today.
 
Do You Know Which Thrubeam Technology is Best for Your Process?
 
Learn the Technology Behind an Optical Micrometer with No Moving Parts and Green LED Light Source.
 
Seven Proven Application Examples
 
New Technology Available
Related Product Downloads

Optical Micrometer

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
2 Dimensional Optical Micrometer TM-3000 Series NEW
High Speed LED/CCD Optical Micrometers LS-7000 Series
Multi-Purpose CCD Laser Micrometer IG Series NEW
Laser Scan Micrometers LS-5000 Series
CCD Laser Micrometer VG Series
Laser Thrubeam Photoelectric Sensor (Discontinued) LX2-V Series
Laser Thrubeam type (Discontinued) LX2 Series
Laser type LS-3100 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
CMOS Laser Displacement
CMOS Laser Displacement
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
READ BEFORE BUYING!
Request VG Series price information.
See how Keyence will ship your order the day it's received
Try the VG Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.