keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LT-9000 Series Surface scanning Displacement Meter
Online Support and Services
Applications

Microscopic Targets

Unbeatable Performance in Automation and Sensing Applications.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Measuring marking depth on plastic
Marking Depth Check
Measuring Character Marking Depth on Plastic
The LT-9000 Series Surface Scanning Laser Confocal Displacement Meter is used to measure the depth of the marking on a plastic mold of an IC, which shows lot numbers or other data and is made by a laser marker.Operators can measure the target with a resolution of 0.01 Mil (0.3 µm) while watching the image enlarged by 85 times on the monitor.The use of a moving stage allows measurement of both the depth and width of the marking.The measurement resolution is 0.01 Mil (0.3 µm), and the result can be measured from the profile waveform on the monitor screen.The world's first, high-accuracy surface scanning method ensures accurate profile measurement of the blade surface.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
New Displacement Sensor Uses Spectral Interferometry  
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
A Revolutionary 2D Laser Displacement Sensor that Needs No PC for Complicated Profile Measurement  
Presenting Our All-in-one Laser Profilometer.
Where Laser Profilers Reduce Costs in Automotive Applications  
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
General Catalog  
Just released Get your copy today.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Presenting Our All-In-One Laser Profilometer.
Related Product Downloads

Spectral-Interference Displacement Meter

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Micro-Head Spectral-Interference Laser Displacement Meter SI-F Series NEW
Spectral-Interference Wafer Thickness Meter SI-F80R Series NEW
Easy Setup Guide SI Series SI Series NEW
Laser Confocal Displacement Meter LT-9000 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
CMOS Laser Displacement
CMOS Laser Displacement
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
READ BEFORE BUYING!
Request LT-9000 Series price information.
See how Keyence will ship your order the day it's received
Try the LT-9000 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.