MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LT-9000 Series Surface scanning Displacement Meter
Online Support and Services
Dimensions

Laser Confocal Displacement Meter (LT-9000 Series) Dimensions

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Unit : mm/inch
Controller : LT-9501H/9001H, LT-9501HSO(5654)/9001HSO(5655)
Controller : LT-9501H/9001H, LT-9501HSO(5654)/9001HSO(5655)
High Accuracy Measuring Unit : LT-9011M/9011
High Accuracy Measuring Unit : LT-9011M/9011
Long Range Measuring Unit : LT-9031M/9031
Long Range Measuring Unit : LT-9031M/9031
Remote Console
LT-9000 remote console dimensions
Cable Between the Measuring Unit and the Controller
LT-9000 cable dimensions
LCD Monitor : CA-MN81
LCD Monitor : CA-MN81
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
New Displacement Sensor Uses Spectral Interferometry  
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
Presenting Five Successful Application Guides for 2D Laser Measurement  
Learn From the 2D Measurement Experts.
General Catalog  
Just released Get your copy today.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
 
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
 
Presenting Our All-in-one Laser Profilometer.
 
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
Related Product Downloads

Spectral-Interference Displacement Meter

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Micro-Head Spectral-Interference Laser Displacement Meter SI-F Series NEW
Spectral-Interference Wafer Thickness Meter SI-F80R Series NEW
Easy Setup Guide SI Series SI Series NEW
Laser Confocal Displacement Meter LT-9000 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
CMOS Laser Displacement
CMOS Laser Displacement
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
READ BEFORE BUYING!
Request LT-9000 Series price information.
See how Keyence will ship your order the day it's received
Try the LT-9000 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.