MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LT-9000 Series Surface scanning Displacement Meter
Online Support and Services
Features

Z-Axis Surface Scanning

Excellent Resolution of 0.3µm for High-accuracy Applications

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Z axis scanning for ultra high resolution

Excellent Resolution of 0.01 Mil (0.3 µm)

High-accuracy Measurement Method Uses the Confocal Principle and Tuning Fork
The laser beam is focused on the target surface through an objective lens that vibrates up and down at high speed by means of a tuning fork. The beam reflected off the target surface is converged on a pinhole and then enters the light-receiving element. By measuring the exact position of the objective lens when the light enters the receiving element, the target height can be determined. The sensor measures the distance to the target surface accurately without being affected by the material, color, or angle of the target.
High angular characteristics

Improved Performance
The coaxial optical system improves measurement performance
When Focus is not Obtained On the Target Surface
Focus not obtained on target surface
A small amount of received light passes through the pinhole.
When Focus is Obtained on the Target Surface
Focus is obtained on target surface
All of the received light passes through the pinhole.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
New Displacement Sensor Uses Spectral Interferometry  
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
Presenting Five Successful Application Guides for 2D Laser Measurement  
Learn From the 2D Measurement Experts.
General Catalog  
Just released Get your copy today.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
 
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
 
Presenting Our All-in-one Laser Profilometer.
 
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
Related Product Downloads

Spectral-Interference Displacement Meter

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Micro-Head Spectral-Interference Laser Displacement Meter SI-F Series NEW
Spectral-Interference Wafer Thickness Meter SI-F80R Series NEW
Easy Setup Guide SI Series SI Series NEW
Laser Confocal Displacement Meter LT-9000 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
CMOS Laser Displacement
CMOS Laser Displacement
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
READ BEFORE BUYING!
Request LT-9000 Series price information.
See how Keyence will ship your order the day it's received
Try the LT-9000 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.