|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Long Range Type Measurement Head |
Increased Installation Flexibility |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
|
 |
The New LT-9031M Type |
 |
|
• Long range of up to 1.18” (30 mm)
• Measuring range of -0.04” to +0.04”
(-1 to +1 mm)
• Smallest beam spot of 0.28 Mil (7µm)
• Resolution of 0.01 Mil (0.3 µm) |
 |
|
 |
|
 |
Range Comparsion |
| The LT-9031M has nearly 5 times the range as the LT-9011M thus increasing installation flexibility. |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Spectral-Interference Displacement Meter
|
|
| Micro-Head Spectral-Interference Laser Displacement Meter |
SI-F Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Spectral-Interference Wafer Thickness Meter |
SI-F80R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Easy Setup Guide SI Series |
SI Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
 |
Price Info |
| Request LT-9000 Series price information. |
|
|
|
|
|
 |
|