|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
 |
SI-F Series ApplicationsUnbeatable Performance in Automation and Sensing Applications. |
 |
For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
Measuring wafer thickness |
| The micro-head can be used to measure the thickness and warpage of high-precision objects such as silicon wafers. |
 |
|
 |
|
 |
[ADVANTAGE]
Ultra high-resolution |
| Resolution of 0.001 μm 0.00004 mil |
 |
| Multifunctional controller |
| The arithmetic operation circuit instantly converts the measurement data to a thickness. |
 |
| No heat generation |
| There are no electrical components in the head that generate heat. |
 |
|
|
 |
Measuring the behavior of rollers in a copy machine |
| The micro-head can be used to measure the behavior of each component inside precision machines such as copy machines. |
 |
|
 |
|
 |
[ADVANTAGE]
ø2 mm ø0.08" micro-head |
| No special location is needed for installation. |
 |
| Heat resistant to 85°C 185°F |
| Measurement is possible even beside an exothermic body. |
 |
| 5-kHz high-speed sampling |
| Even high-speed targets can be measured securely. |
 |
|
|
 |
Positioning high-accuracy stages |
| The micro-head can be used to detect the location at which a stage stops, allowing the difference from the reference value to be fed back to the related equipment. |
 |
|
 |
|
 |
[ADVANTAGE]
Setting distance of 10 mm 0.39" or longer |
| There is no danger of collision. |
 |
| Up to six-axis simultaneous measurement |
| Multi-axis control is achieved with no time errors |
 |
| ø8 mm ø0.47" small head |
| No special location is needed for installation. |
 |
|
|
 |
Measuring roller run out with high accuracy |
| The micro-head can be used to measure the run out in rollers, which demand precise measurement, such as in the case of coating rollers. |
 |
|
 |
|
 |
[ADVANTAGE]
No damage to workpiece |
| Non-contact measurement prevents damage to workpieces. |
 |
| Direct indication of amount of run out |
| The amount of run out is instantly calculated and displayed by the controller. |
 |
| 5-kHz high-speed sampling |
| The high-speed rotation of target objects can be followed. |
 |
|
|
 |
Measuring exposure mask gaps |
| The micro-head can be used to measure the gap between an exposure mask and glass substrate. |
 |
|
 |
|
 |
[ADVANTAGE]
Setting distance of 80 mm 3.15" |
| The micro-head can be installed even when the mask is thick. |
 |
| ø12mm ø0.47" small head |
| No special location is required for installation. |
 |
| No heat generation |
| There are no electrical components in the head to generate heat. |
 |
|
|
 |
Measuring the thickness of glass discs |
| The micro-head can be used to measure the thickness of optically transparent targets, such as glass discs. |
 |
|
 |
|
 |
[ADVANTAGE]
Ultra high-resolution |
| Resolution of 0.001 μm 0.0004 mil |
 |
| 5-kHz high-speed sampling |
| The thickness of rapidly rotating targets can be measured. |
 |
| Up to six-axis simultaneous measurement |
| Multi-axis control is achieved with no time errors. |
 |
|
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Spectral-Interference Displacement Meter
|
|
| Micro-Head Spectral-Interference Laser Displacement Meter |
SI-F Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Spectral-Interference Wafer Thickness Meter |
SI-F80R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Easy Setup Guide SI Series |
SI Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
 |
|