MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
SI-F Series Micro-Head Spectral-Interference Laser Displacement Meter
Online Support and Services
Dimensions

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Unit : mm/inch

Sensor head

Micro-head type SI-F01
Micro-head type SI-F01
Long distance type SI-F10
Long distance type SI-F10
Thickness measurement type SI-F80
Thickness measurement type SI-F80
Head mounting jig (For SI-F01) OP-84480
Head mounting jig (For SI-F01) OP-84480
Spectrum unit SI-F01U/SI-F10U/SI-F80U
Spectrum unit SI-F01U/SI-F10U/SI-F80U

Controller

Single unit type SI-F1001V
Single unit type SI-F1001V
Separate type SI-F1001
Separate type SI-F1001
Expansion controller SI-FA100
Expansion controller SI-FA100
Spectrum unit spacer OP-84474
Spectrum unit spacer OP-84474

Display

Display panel SI-FD500
Display panel SI-FD500

Additional accessories

Controller-to-sensor head unit connecting cable CB-A07/CB-A2/CB-A5/CB-A10/CB-A20/CB-A30
Controller-to-sensor head unit connecting cable CB-A07/CB-A2/CB-A5/CB-A10/CB-A20/CB-A30
Controller-to-spectrum unit extension cable CB-A5E/CB-A10E
Controller-to-spectrum unit extension cable CB-A5E/CB-A10E
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
New Displacement Sensor Uses Spectral Interferometry  
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
Presenting Five Successful Application Guides for 2D Laser Measurement  
Learn From the 2D Measurement Experts.
General Catalog  
Just released Get your copy today.
Measurement Technology Guide  
Measurement Glossary - Small Spot Measurement Edition.
 
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
 
Presenting Our All-in-one Laser Profilometer.
 
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
Related Product Downloads

Spectral-Interference Displacement Meter

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Micro-Head Spectral-Interference Laser Displacement Meter SI-F Series NEW
Spectral-Interference Wafer Thickness Meter SI-F80R Series NEW
Easy Setup Guide SI Series SI Series NEW
Laser Confocal Displacement Meter LT-9000 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
CMOS Laser Displacement
CMOS Laser Displacement
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
Laser Confocal Displacement Meter
Laser Confocal Displacement Meter
READ BEFORE BUYING!
Request SI-F Series price information.
See how Keyence will ship your order the day it's received
Try the SI-F Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.