|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
SI-F Series Micro-Head Spectral-Interference Laser Displacement Meter |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| Sensor head |
|
|
 |
1. Indicates distance from the front of the sensor head. For long distance type sensor heads there is an individual difference of up to ±0.2 mm ±0.01".
2. The thickness measurement type sensor head displays the measurement range for the distance between plates of glass. Ensure that the measurement target is within the possible detection distance range.
3. Indicates the minimum beam spot diameter within the measurement range.
4. This value is obtained when the measurement target is a glass plate with the number of averaging measurements set to 256.
5. This value is obtained by measuring the gap between two glass plates with the number of averaging measurements set to 256.
6. This value is obtained by measuring a glass plate surface located at the center of the measurement range with the number of averaging measurements set to 4,096.
7. This value is obtained by measuring a 0.3 mm 0.01" thick glass target within the possible detection distance with the number of averaging measurements set to 4,096.
8. The laser classification for FDA is based on IEC60825-1 in accordance with the requirements of Laser Notice No. 50. |
 |
| Controller |
|
|
 |
1. Up to four expansion controllers can be connected to the main controller.
2. The SI-F1001 can be used independently. The measured value display and setting change can be done with the display panel (SI-FD500) and setup support software (SI-H1).
3. When two or more expansion controllers are connected, the ambient temperature is 0 to 40°C 32°F to 104°F.
4. When two or more expansion controllers are connected, the vibration resistance is "10 to 55 Hz, 0.3 mm 0.01" double amplitude in X, Y, and Z directions, 2 hours respectively".
• NPN open-collector output rating: 50 mA max. (40 V max.), Residual voltage: 0.5 V max.
• Non-voltage input rating: ON voltage: 1 V max., OFF current: 0.6 mA max.
• Part of the input/output circuit of the SI Series is internally common. Be careful that no potential difference is generated between the internally common terminals due to the potential difference between the cables/external devices. For details, refer to "Precautions on wiring". |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Spectral-Interference Displacement Meter
|
|
| Micro-Head Spectral-Interference Laser Displacement Meter |
SI-F Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Spectral-Interference Wafer Thickness Meter |
SI-F80R Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Easy Setup Guide SI Series |
SI Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
 |
|