Reliable, Repeatable Results for All Users Automated Colony Counter NEW High Accuracy Automated Colony Counter BC-1000 Series

  1. Conventional methods

  2. With the BC-1000

Accurate Automatic Measurement

Stable detection is possible with 99% accuracy even for microcolonies. Accurate counting is even possible for samples that cannot be easily counted with conventional methods.

This is made possible by the following KEYENCE technologies.

  • High-accuracy large-aperture lens
  • Consistent lighting for accurate detection
  • Exclusion of dense residue
  • Image-based detection for classification of shapes

Instant Results at the Push of a Button

Simply place the Petri dish on the stage and press the button to get accurate colony counts in as little as 1 second.
The system has preset optimal inspection settings for specific culture mediums and other factors, allowing even novice users to get accurate counts.

Digital Inspections

Digitally manage all work that was previously done by hand.
Improve operation reliability and ensure data integrity with just the touch of a button.
Compliant with industry regulations, including FDA 21 CFR.

  1. Conventional methods

    Manual counting
    Manual transcription
    Data entry
  2. With the BC-1000

    Automatic counting
    Automatic data conversion

Just One Device for Any Sample

Bacteria

  • General live bacteria
  • Lactic acid bacteria
  • Legionella

Testing

  • Spiral plating
  • Environmental testing
  • Blocking circle testing

Culture media

  • Desoxycholate
  • Enzyme substrate
  • Baird parker

Learn more in the catalog

You can also contact us at: 1-888-539-3623