Digital Microscope

VHX-2000 series

[Discontinued product]

This product has been discontinued.

To contact us:
Select Language

Model

VHX-2000E

Observable image size

20000 (H) pixels × 20000 (V) pixels (when stitched)

CD-R/CD-RW/DVDdrive unit

Unit

DVD super-multi drive unit

Used disk

CD-R/CD-RW/DVD±R/DVD±R DL/DVD±RW/DVD-RAM

Storage capacity

4.7GB

LCD monitor

Size

Color LCD (TFT) 17"*1

Panel size

365.76 (H) x 228.60 (V)mm 14.40" (H) x 9.00" (V)*1

Pixel pitch

0.1905 mm (H) x 0.1905 mm (V) 0.008" (H) x 0.008" (V)*1

Number of pixels

1920 (H) x 1200 (V) (WUXGA)*1

Display color

Approx. 16,770,000 colors*2*1

Brightness

270 cd/m2 (typical)*1

Contrast ratio

450 : 1 (typ.)*1

Viewing angle

±80° (typical, horizontal), ±70° (typical, vertical)*1

Camera

Image capture device

1/1.8-inch, 2.11 million-pixel CCD image sensor
Total pixels : 1688 (H) × 1248 (V)
Effective pixels : 1628 (H) × 1236 (V)
Virtual pixels : 1600 (H) × 1200 (V)

Scan method

Progressive

Frame rate

15 frames/sec. and 28 frames/sec. selectable

Resolution

2 million pixels

1600 (H) × 1200 (V) Approx. 1000 TV lines

6 million pixels

1600 (H) × 1200 (V) Approx. 1200 TV lines
2 million pixels × 3CCD mode (Excellent color reproducibility)*3

8 million pixels

3200 (H) × 2400 (V) Approx. 1600 TV lines*4

18 million pixels

4800 (H) × 3600 (V) Approx. 2000 TV lines*4

54 million pixels

4800 (H) × 3600 (V) Approx. 2000 TV lines
18 million pixels x 3CCD mode (Excellent color reproducibility)*5

High Dynamic Range

16-bit resolution through RGB data from each pixel

Gain

Auto, manual, preset

Electronic shutter

AUTO, MANU, OFF, 1/15, 1/30, 1/60, 1/120, 1/250, 1/500, 1/1000, 1/2000, 1/5000, 1/9000, 1/19000

Supercharge shutter

0.2 sec. to 17 sec. Can be set in increments of 0.1 sec.

White balance

Auto, Manual, One-push set, Preset (2700K, 3200K, 5600K, 9000K)

Back-focus adjustment

Not required

Light source

Lamp

12 V, 100 W, Halogen lamp

Lamp life

1000 hours (average)

Color temperature

3100 K (at maximum light intensity)

Video output

DVI (1920 × 1200 pixels)

Video output

Scanning frequency

Special LCD monitor

75 kHz (H), 60 Hz (V)

External monitor

Input

Mouse input

Supports USB mouse

Keyboard input

Supports USB keyboards

External remote input

Pause/ Recording, Non-voltage input (Contact/Noncontact)

Interface

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

USB 2.0 Series A

8 ports

Hard disk drive unit

Storage capacity

500 GB (including 80 GB reservation area), approx. 2.1 million images
(When a 2 million-pixel image is compressed) to approx. 70,000 images
(When a 2 million-pixel image is not compressed)

Image format

JPEG/HD Photo (With compression), TIFF (No compression)

Dimensions

420 (W) × 416 (H) × 181 (D) mm (when stored)

Rating

Power voltage

100 to 240 VAC, 50/60 Hz

Power consumption

340 VA

Environmental resistance

Operating temperature range

5 to 40°C 41 to 104°F

Operating ambient humidity

35 to 80 % RH (No condensation)

Weight

Controller

Approx. 11.6 kg

Camera unit

Approx. 1.00 kg (VHX-1100), Approx. 0.90 kg (VHX-1020)

Console

Approx. 0.40 kg

*1 OP-87426/OP-87427 is required.
*2 Approximately 16,770,000 pixels are realized with the dithering processing of the display controller.
*3 2 million pixels × 3CCD mode Supports only the multi-scan camera VHX-1100.
*4 Supports only the multi-scan camera VHX-1100.
*5 18 million pixels × 3CCD mode Supports only the multi-scan camera VHX-1100.

Microscope Library

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Microscopes / 3D Surface Profilers