Digital Microscope

VHX-5000 series

Select Language

Model

VHX-5000

Camera

Image receiving element

1/1.8-inch, CMOS image sensor Virtual pixels: 1600 (H) × 1200 (V)

Scan method

Progressive

Frame rate

50 frames/sec. (max.)

Resolution

Normal

1600 (H) × 1200 (V) Approx. 1000 TV lines

3CMOS

1600 (H) × 1200 (V) Approx. 1200 TV lines
(2 million pixels x 3CMOS mode, Excellent color reproducibility)*1*2

High resolution

3200 (H) × 2400 (V) Approx. 1600 TV lines*2

Super high resolution

4800 (H) × 3600 (V) Approx. 2000 TV lines or more*2

Super high resolution x 3CMOS

4800 (H) × 3600 (V) Approx. 2000 TV lines or more
(18 million pixels × 3CMOS mode, Excellent color reproducibility)*3*2

High Dynamic Range

16-bit resolution through RGB data from each pixel

Gain

AUTO, MANUAL, PRESET

Electronic shutter

AUTO, MANUAL, 1/60, 1/120, 1/250, 1/500, 1/1000, 1/2000, 1/5000, 1/9000, 1/19000

Supercharge shutter

0.02 sec. to 4 sec.

White balance

AUTO, MANUAL, ONE-PUSH SET, PRESET (2700K, 3200K, 5600K, 9000K)

Back-focus adjustment

Not required

LCD monitor

Size

Color LCD (IPS) 23"*4

Panel size

509.184 (H) × 286.416 (V) mm 20.05"(H) × 11.28"(V)*4

Pixel pitch

0.2652 mm (H) × 0.2652 mm (V) 0.01"(H) × 0.01"(V)*4

Number of pixels

1920 (H) × 1080 (V) (FHD)*4

Display color

Approx. 16,770,000 colors*5*4

Brightness

300 cd/m2 (Center 1 Point, typical)*4

Contrast ratio

1000:1 (typical)*4

Viewing angle

±89° (typical, horizontal), ±89° (typical, vertical)*4

CD-R/CD-RW/DVD
drive unit

Unit

DVD-ROM super-multi drive unit

Applicable disk

CD-R/CD-RW/DVD±R/DVD±R DL/DVD±RW/DVD-RAM

Storage capacity

8.7 GB (when DVD±R DL is used)

Hard disk drive unit

500 GB (including 165 GB reserved area) Approx. 1680000 images (When a 2 million-pixel image is compressed) to approx. 55000 images
(When a 2 million-pixel image is not compressed)

Image format

JPEG (With compression), TIFF (No compression)

Observable image size

20000 (H) pixels × 20000 (V) pixels (when stitched)

Light source

Lamp

High brightness LED

Lamp life

40000 hours (reference)

Color temperature

5700K (typical)

Output

Video output

DVI-I (1920 × 1080 pixels)

Scanning
frequency

Special LCD monitor

66 kHz (H), 60 Hz (V)

External monitor

Input

Mouse input

USB mouse supported

Keyboard input

USB keyboard supported

External remote input

Pause/Recording, Non-voltage input (Contact/Noncontact)

Interface

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

USB 2.0 Series A

6 types

USB 3.0 Series A

2 types

Software

Video recording software

Allows recording/playing back moving images.

High quality depth composition
software

Captures multiple images focused on different heights and composes a single image from them.

Area measurement software

Measures an area of a 2D image.

Time-lapse software

Captures images automatically at specified time intervals.

Screen splitting software

Displays vertical, horizontal, or 4-part split screens.

Comment input software

Allows inputting and displaying comments such as characters and markers on the observation image.

Image improvement software

Provides image processing functions for modifying images to make observation easier.

Power supply

Power supply voltage

100 to 240 VAC, 50/60 Hz

Power consumption

280 VA

Environmental resistance

Ambient temperature

+5 to 40°C 41 to 104°F

Relative humidity

35 to 80% RH (No condensation)

Weight

Controller

Approx. 12.5 kg

Camera unit

Approx. 1.10 kg (VHX-5100), Approx.1.00 kg (VHX-5020)

Console

Approx. 0.4 kg

Dimensions (Excluding the projected areas)

550 (W) × 470 (H) × 200 (D) 21.65"(W) × 18.50"(H) × 7.87"(D) (when stored)

*1 Provides superior resolution and color reproduction to the normal mode.
*2 Supported only when the multi-scan camera VHX-5100 is used.
*3 Provides superior color reproduction to the high resolution mode.
*4 The LCD monitor provided in the VHX Series is based on extremely advanced technology. Rarely, an unlit pixel (black spot) or lit pixel (bright spot) may exist on the monitor screen. However, this is not an indication of the LCD monitor being defective.
*5 Approximately 16,770,000 colors are realized with the FRC processing of the display controller.

Microscope Library

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Microscopes / 3D Surface Profilers