Digital Microscope

VHX-500F series

[Discontinued product]

This product has been discontinued.

To contact us:
Select Language

Model

VHX-500FE

Camera

Image capture device

1/1.8-inch, 2.11 million-pixel CCD image sensor
Total pixels: 1688 (H) x 1248 (V)
Effective pixels: 1628 (H) x 1236 (V)
Virtual pixels: 1600 (H) x 1200 (V)

Scan method

Progressive

Frame rate

15 frames/sec. and 28 frames/sec. selectable

Resolution

2 million pixels

1600 (H) x 1200 (V) Approx 1000 TV lines

6 million pixels

8 million pixels

18 million pixels

54 million pixels

High Dynamic Range

Gain

AUTO, NORMAL, PRESET

Electronic shutter

AUTO, MANU, OFF, 1/15, 1/30, 1/60, 1/120, 1/250, 1/500, 1/1000,
1/2000, 1/5000

Supercharge shutter

0.2 sec. to 17 sec. Can be set in increments of 0.1 sec.

White balance

Auto, Manual, One-push set, Preset (2700K, 3200K, 5600K, 9000K)

Back-focus adjustment

Not required

LCD monitor

Size

Color LCD (TFT) 15"

Panel size

304.5 (H) x 228.4 (V) mm 11.99" (H) x 8.99" (V)

Pixel pitch

0.1905 (H) x 0.1905 (V) mm 0.008" (H) x 0.008" (V)

Number of pixels

1600 (H) x 1200 (V) (UXGA)

Display color

Approx 16,770,000 colors *1

Brightness

200 cd/m2 (typical)

Contrast ratio

500 : 1 (typ)

Viewing angle

±85° (typical, horizontal), ±85° (typical, vertical)

CD-R/CD-RW/DVD drive unit

Unit

CD-R/CD-RW drive unit

CD-R/CD-RW/DVDdrive unit

Speed

24x Write, 10x Re-write, 24x Read

CD-R/CD-RW/DVD drive unit

Used disk

CD-R/CD-RW

Storage capacity

700 MB, Approx 3500 images (When a 2 million-pixel image is
compressed) to Approx 117 images (When a 2 million-pixel image is
not compressed)

Hard disk drive unit

80 GB, Approx 400,000 images (When a 2 million-pixel image is
compressed) to Approx 13,334 images (When a 2 million-pixel
image is not compressed)

Image format

JPEG (With compression), TIFF (No compression)

Observable image size

1600 (H) x 1200 (V) pixels

Light source

Lamp

12 V, 100 W, Halogen lamp

Lamp life

1000 hours (average)

Color temperature

3100 K (at maximum light intensity)

Video output

Analog RGB (1600 x 1200 pixels)

Video output

Scanning
frequency

Special LCD monitor

75 kHz (H), 60 Hz (V)

External monitor

Input

Mouse input

MINI-DIN 6-pin connector (DOS/V-compatible PS/2 mouse)

Keyboard input

MINI-DIN 6-pin connector (DOS/V PS/2)

External remote input

Pause/ Recording, Non-voltage input
(Contact/Noncontact)

Interface

LAN

RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T)

USB 2.0 Series A

4 types: Special printer port x 1, External storage connection port x 3

Video recording software

Functions for recording/reproducing moving images

High quality depth composition software

Functions for composing a single image from a plurality of images obtained by focusing on and
capturing an image of each portion of the target that is of a different height

Real-time depth composition software

Displays full-focused images in real-time at the turn of the focus adjustment dial.

Image improvement software

Image processing functions for correcting images to make observation easier

Comment input software

Function for inputting and displaying comments such as letters, marks, or the like in an observation image

Area measurement software

Measures areas of 2D images.

Screen splitting software

Function for splitting an image vertically, horizontally, or into four parts, and displaying the image

Dimensions

382 x 425 x 162 mm 15.04" x 16.73" x 6.38"

Rating

Power voltage

100 to 240 VAC, 50/60 Hz

Power consumption

310 VA

Environmental resistance

Operating temperature range

5 to 40°C 41 to 104°F

Operating ambient humidity

35 to 80%, No condensation

Weight

Controller

Approx 12.5 kg

Camera unit

Approx 0.88 kg

Console

Approx 0.25 kg

*1 Approximately 16,770,000 pixels are realized with the dithering processing of the display controller.

Microscope Library

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Microscopes / 3D Surface Profilers