Digital Microscope

VHX-700F series

[Discontinued product]

This product has been discontinued.

To contact us:
Select Language

Model

VHX-700FE

Camera

Scan method

Progressive

Image capture device

1/1.8 type 2.11 million pixel CCD image sensor
Total pixels 1688 (H) x 1248 (V)
Effective pixels 1628 (H) x 1236 (V)
Executable pixels 1600 (H) x 1200 (V)

Frame rate

15F/s 28F/s selectable

Resolution

2 million pixels, 1600 (H) x 1200 (V) Approx. 1000 TV lines

Gain

Auto, Normal, Preset

Electronic shutter

Auto, Manual, 1/15, 1/30, 1/60, 1/120, 1/250, 1/500, 1/1000, 1/2000, 1/5000, 1/9000, 1/19000

Supercharge shutter

0.2 sec. to 17 sec. Can be set in increments of 0.1 sec.

White balance

Push set, Auto, Manual, Preset (2700 K, 3200 K, 5600 K, 9000 K)

Back-focus adjustment

Not required

LCD monitor

Size

Color LCD (TFT) 17"*1

Panel size

365.76 (H) x 228.60 (V) mm 14.40" (H) x 9.00" (V)*1

Pixel pitch

0.1905 (H) x 0.1905 (V) mm 0.008" (H) x 0.008" (V)*1

Number of pixels

1920 (H) x 1200 (V) (WUXGA)*1

Display color

Approx. 16.77 million colors*2*1

Brightness

270 cd/m2 (typical)*1

Contrast ratio

450 : 1 (typical)*1

Viewing angle

±80° (typical, horizontal), ±70° (typical, vertical)*1

CD-R/CD-RW/DVD drive unit

Unit

DVD super-multi drive unit

Used disk

CD-R/CD-RW/DVD±R/DVD±R DL/DVD±RW/DVD-RAM

Storage capacity

4.7GB

Hard disk drive unit

500 GB (including 80 GB reserved area)
Approx. 2100000 images (when a 2 million-pixel image is compressed) to approx. 70000
images (when a 2 million-pixel image is not compressed)

Image format

JPEG, HD Photo (with compression), TIFF (no compression)

Observable image size

1600 pixels (H) x 1200 pixels (V)

Light source

Lamp

12 V, 100 W, Halogen lamp

Lamp life

1000 hours (average)

Color temperature

3100 K (at maximum light intensity)

Video output

Output format

DVI-I 1920 pixels x 1200 pixels

Scanning
frequency

Special LCD monitor

75 kHz (H), 60 Hz (V)

External monitor

Input

Keyboard input

USB keyboard support

External remote input

Pause/Capture, Non-voltage input (Contact/non-contact)

Mouse input

USB mouse support

Interface

USB2.0 Series A

8 ports

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

Dimensions

420 (W) x 416 (H) x 181 (D) mm (collapsed)

Rating

Power voltage

100 to 240 VAC, 50/60 Hz

Power consumption

340 VA

Environmental resistance

Operating temperature range

+5 to 40℃ 41 to 104°F

Operating ambient humidity

35 to 80%, No condensation

Overvoltage category

II

Pollution degree

2

Weight

Camera unit

Approx. 0.90kg (VHX-1020)

Controller

Approx. 11.6 kg

Console

Approx. 0.40 kg

*1 The LCD monitor provided with the microscope is based on extremely advanced technology.
You may, however, notice a permanent black spot (unlit pixels) or permanent bright spot (lit pixels) on the screen. This is normal and should not be considered a defect.
*2 Displays approximately 16.77 million colors using the dithering processing of the display controller.

Microscope Library

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Microscopes / 3D Surface Profilers