Digital Microscope

VHX-900F series

Select Language

Model

VHX-900F

Camera

Image receiving element

1/1.8-inch, CMOS image sensor
Virtual pixels: 1600 (H) × 1200 (V)

Scan method

Progressive

Frame rate

50 frames/sec. (max.)

Resolution

Normal

1600 (H) × 1200 (V) Approx. 1000 TV lines

Gain

AUTO, MANUAL, PRESET

Electronic shutter

AUTO, MANUAL, 1/60, 1/120, 1/250, 1/500, 1/1000, 1/2000, 1/5000, 1/9000, 1/19000

Supercharge shutter

0.02 sec. to 4 sec.

White balance

AUTO, MANUAL, ONE-PUSH SET, PRESET (2700K, 3200K, 5600K, 9000K)

Back-focus adjustment

Not required

LCD monitor

Size

Color LCD (IPS) 23"*1

Panel size

509.184 (H) × 286.416 (V) mm 20.05" (H) × 11.28" (V)*1

Pixel pitch

0.2652 mm (H) × 0.2652 mm (V) 0.01" (H) × 0.01" (V)*1

Number of pixels

1920 (H) × 1080 (V) (FHD)*1

Display color

Approx. 16,770,000 colors*2*1

Brightness

300 cd/m2 (Center 1 Point, typical)*1

Contrast ratio

1000:1 (typical)*1

Viewing angle

±89° (typical, horizontal), ±89° (typical, vertical)*1

CD-R/CD-RW/DVD
drive unit

Unit

DVD-ROM super-multi drive unit

Applicable disk

CD-R/CD-RW/DVD±R/DVD±R DL/DVD±RW/DVD-RAM

Storage capacity

8.7 GB (when DVD±R DL is used)

Hard disk drive unit

500 GB (including 165 GB reserved area)
Approx. 1680000 images (When a 2 million-pixel image is compressed) to
approx. 55000 images (When a 2 million-pixel image is not compressed)

Image format

JPEG (With compression), TIFF (No compression)

Observable image size

1600 (H) pixels × 1200 (V) pixels

Light source

Lamp

High brightness LED

Lamp life

40000 hours (reference)

Color temperature

5700K (typical)

Output

Video output

DVI-I (1920 × 1080 pixels)

Scanning
frequency

Special LCD monitor

66 kHz (H), 60 Hz (V)

External monitor

Input

Mouse input

USB mouse supported

Keyboard input

USB keyboard supported

External remote input

Pause/Recording, Non-voltage input (Contact/Noncontact)

Interface

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

USB 2.0 Series A

6 types

USB 3.0 Series A

2 types

Software

Video recording software

Allows recording/playing back of videos.

High quality depth composition
software

Captures multiple images focused on different heights and composes a single image from them.

Area measurement software

Measures an area of a 2D image.

Time-lapse software

Captures images automatically at specified time intervals.

Screen splitting software

Displays vertical, horizontal, or 4-part split screens.

Comment input software

Allows inputting and displaying comments such as characters and markers on an image.

Image improvement software

Provides image processing functions for modifying images to make observation easier.

Power supply

Power supply voltage

100 to 240 VAC, 50/60 Hz

Power consumption

280 VA

Environmental resistance

Ambient temperature

+5 to 40°C 41 to 104°F

Relative humidity

35 to 80% RH (No condensation)

Weight

Controller

Approx. 12.5 kg

Camera unit

Approx. 1.00 kg (VHX-5020)

Console

Approx. 0.3 kg

Dimensions (Excluding the projected areas)

550 (W) × 470 (H) × 200 (D) 21.65"(W) × 18.50"(H) × 7.87"(D) (when stored)

*1 The LCD monitor provided in the VHX Series is based on extremely advanced technology.
Rarely, an unlit pixel (black spot) or lit pixel (bright spot) may exist on the monitor screen. However, this is not an indication of the LCD monitor being defective.
*2 Approximately 16,770,000 colors are realized with the FRC processing of the display controller.

Microscope Library

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Microscopes / 3D Surface Profilers