1. Home
  2. Products
  3. Microscopes / 3D Surface Profilers
  4. High-speed Microscopes
  5. VW-6000 series

Motion Analysis Microscope

VW-6000 series

[Discontinued product]

This product has been discontinued.

Recommended Replaceable Products
To contact us:
Select Language

Model

VW-6000E

LCD monitor

Size

Color LCD (TFT) 8.4"

Panel size

170.4 (H) × 127.8 (V) mm 6.71" (H) x 5.03" (V)

Pixel pitch

0.213 (H) × 0.213 (V) mm 0.0008" (H) x 0.0008" (V)

Number of pixels

800 (H) × 600 (V) SVGA

Display color

Approx 16 million

Brightness

350 cd/m2 (typical)

Recording media

Semiconductor memory (For high-speed recording)

2 GB

Hard drive

160 GB (Includes reserved system space of 20 GB)

Image format

Video

Compressed: JPEG 2000 Uncompressed: Uncompressed AVI

Still images

Compressed: JPEG Uncompressed: TIFF

Terminal block I/O

Recording start input (TRG IN)

No-voltage input

Photo start input (CAPTURE)

Still image input (PAUSE)

Sync output (SYNC OUT)

NPN open collector output

Video trigger output (TRG OUT)

Service power supply (+12V)

12 VDC 100mA

Video output

Analog RGB

1280 x 1024 or 800 x 600 pixels

USB 2.0 ports

Type A

4x

Type B

For external PC communication (via communication application)

LAN ports

For external PC communication

RJ-45 (100BASE-TX)

Software

Easy recording

Yes

Quick preview feature

Extended-play recording

Yes (90 fps: max. 4 hr, 60 fps: max. 15 hr,
15 fps: max. 62 hr)

Timer recording

Yes

Memory split

Image touch up

Dimension measurement

Comment display

High quality depth composition

Quick 3D display

Moving target analysis

Yes (1 point track)

Detailed Modules

Controller

Records and plays video and still images

Software

Easy recording software

Sets and records video via flow chart

Main/Area measurement software

Measures dimensions and area (VW-6000 only)

Depth composition 3D display software

Loads multiple, in-focus images of the target at various heights to create a single composite 3D
image (VW-6000 only)

Camera setting image touch up software

Corrects images to make them easier to observe

Comment input software

Enables comments including text or highlighting to be added to images

Dimensions

Controller

410 (W) x 215 (H) x 230 (D) mm16.14" (W) x 8.46" (H) x 9.06" (D)

Rating

Power voltage

100 to 240 VAC ±10% 50/60 Hz

Power consumption

200 VA max.

Environmental resistance

Operating temperature range

5 to 40°C 41 to 104°F

Operating ambient humidity

35 to 80% RH (No condensation)

Weight

Controller

Approx 7.1 kg

Microscope Library

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In High-speed Microscopes

Microscopes / 3D Surface Profilers