1. Home
  2. Products
  3. Microscopes / 3D Surface Profilers
  4. High-speed Microscopes
  5. VW-9000 series

High-speed Microscope

VW-9000 series

Select Language

Model

VW-9000E

LCD monitor

Size

Color LCD (TFT) 10.4"*1

Dimensions

210.4 mm (H) × 157.8 mm (V) 8.28" (H) × 6.21" (V)*1

Pixel pitch

0.2055 mm (H) × 0.2055 mm (V) 0.008" (H) × 0.008" (V)*1

Number of pixels

1024 (H) × 768 (V) XGA*1

Display color

Approx 16,000,000 colors*2*1

Brightness

400 cd/m2 (typical)*1

Recording media

Semiconductor memory

8GB

Hard drive

500GB (Includes reserved system space of 100 GB)

Image format

Video

AVI: uncompressed, JPEG: compressed, WMV: compressed

Still images

JPEG: compressed, TIFF: uncompressed

Light source

Lamp

Specialized metal halide lamp

Type

Color camera: 60 W high color rendering type
Monochrome camera: 80 W high-brightness type

Lifetime

2,000 hours

Color temperature

Color camera: 8,000 K, monochrome camera: 6,400 K

Input

Mouse input

Supports USB mouse devices

Keyboard input

Supports USB keyboards

Terminal block I/O

Recording start input (TRG IN)

Non-voltage input, TTL

Sync input (SYNC IN)

TTL

Photo start input (CAPTURE)

Non-voltage input

Still image input (PAUSE)

Video trigger output (TRG OUT)

NPN open collector output, TTL

Sync output (SYNC OUT)

TTL

Recording ready output (READY OUT)

NPN open collector output

Recording complete output (REC OUT)

Service power supply (+12V)

12 VDC, 125 mA

Sensor input
Mic input

Input channel number

1CH

Measurement range

±10 V, ±5 V, microphone

Input ports

BNC, microphone jack

Power supply

Power-supply voltage

100 to 240 VAC ± 10%, 50/60 Hz

Sensor input
Mic input

Resolution

14bit

Power supply

Power consumption

290VA or less

Video output

Analog RGB

1024 (H) × 768 (V) XGA

DVI

USB 2.0 ports

Type A

8 ports

LAN ports

For external PC communication

RJ-45 (100BASE-TX/1000BASE-T)

Dimensions

292 (W) × 370 (H) × 280 (D) mm 11.5" (W) × 14.57" (H) × 11.0" (D)

Environmental resistance

Operating temperature range

5 to 40°C 41 to 104°F

Operating ambient humidity

35 to 80% RH (No condensation)

Weight

Controller (main unit)

Approx 11 kg

Optical fiber cable

Approx 800 g

VW console

Approx 180 g

*1 The LCD monitor provided with the VW Series is based on extremely advanced technology. Rarely, an unlit part (black spot) or lit part (bright spot) may exist on the monitor
screen. However, this is not an indication of the LCD monitor being defective.
*2 The display controller's dithering processing makes it possible to express Approx 16,770,000 colors

Model

VW-600C

VW-600M

VW-300C

VW-300M

Camera

Type

Color

Monochrome

Color

Monochrome

Image receiving element

1/2" CMOS image sensor

Camera resolution

640 × 480

Scanning system

Progressive

Maximum resolution (When saving video)

30fps

640 × 480

60fps

125fps

250fps

500fps

1,000fps

2,000fps

640 × 480

640 × 240

4,000fps

320 × 240

6,000fps

640 × 320

320 × 160

8,000fps

640 × 240

256 × 128

10,000fps

640 × 192

160 × 112

12,000fps

320 × 240

15,000fps

23,000fps

320 × 160

160 × 80

35,000fps

256 × 128

160 × 42

57,000fps

160 × 112

160 × 32

80,000fps

160 × 80

120,000fps

160 × 42

150,000fps

230,000fps

160 × 32

Maximum recording pixels (When saving still images)

1920 × 1440
(When using pixel shift)

640 × 480

1920 × 1440
(When using pixel shift)

640 × 480

Gradation

24bit

8 bits

24bit

8 bits

Electronic shutter

AUTO, MANUAL (1/30 to 1/900000 s)

White balance

MANUAL, PUSH-SET

MANUAL, PUSH-SET

Dimensions

50 (W) × 57 (H) × 197.1 (D) mm 1.97" (W) × 2.24" (H) × 7.76" (W)

Detailed Modules

Controller

Records and plays video and still images

Software

Easy recording software

Uses a simple fl ow chart to set and record video

Double memory software

Splits the recording memory into two parts to conduct recording and saving simultaneously

Long-term recording software

Saves data directly to the hard drive and performs long-term recording

Advanced recording software

Performs special recording such as error monitoring, repeat recording, and synchronized
recording

Still image/3D recording software

Records still and 3D images (magnifi ed observation mode)

Area measurement software

Measures areas of 2D images

Split screen software

Function for splitting an image vertically, horizontally, or into four parts, and displaying the image

Depth-composition software

Loads multiple, in-focus images of the target at various heights to create a single composite image

Weight

Camera

Approx 930 g

Approx 840 g

Approx 930 g

Approx 840 g

Microscope Library

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In High-speed Microscopes

Microscopes / 3D Surface Profilers