|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Folded Optical (F-OPT) Structure |
F-OPT enables fluorescence observation in any location. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
All-in-One Fluorescence Microscope |
| Full electronic control of motorized components simplifies setup and operation. |
 |
F-OPT Structure |
 |
|
 |
| The optical path used for transmitting light and image formation is folded with mirrors, creating a space-saving structure that is optimized for the high-quality infinite optical system. |
 |
|
 |
|
 |
| [1] Phase-contrast slit electronic switching mechanism |
| For phase-contrast observation, the phase-contrast slit is automatically switched according to magnification of the objective lens (between 20x and 40x). |
 |
| [2] Electronic dimmer filter |
| The excitation light dimming ratio can be changed via PC. The dimming ratio can be selected in 5 levels by color, according to expression intensity and discoloration conditions of multi-dyed specimens. This safety design can reduce damage to specimens. |
 |
| [3] Electronic shutter |
| When observation is suspended, the shutter for the excited light is automatically closed, preventing accidental fading of fluorescent specimens. |
 |
| [4] Electronic XYZ axes stage |
| Stage position and lens focus height are adjusted externally from a PC, allowing for hands-free examination of a target |
 |
| [5] Electronic filter turret |
| Four filter cubes (excitation filter, absorption filter, dichroic mirror) can be mounted and switched by electronic control. The filters can be changed not only from a PC but also from the unit itself. |
 |
| [6] Electronic aperture control |
| During bright-field observation, the aperture can be changed by PC control. |
 |
No Need for a Darkroom |
 |
| Built-in sample enclosure eliminates the need for a darkroom |
| Conventional fluorescence imaging requires operation in a darkroom in order not to lose the background contrast and image signals. However, with the BZ-9000, such operations are performed inside the unit, making it possible to install the system anywhere. The image capturing feature can be fully controlled with the electronic XYZ axes stage, electronic optical zoom, electronic shutter and electronic filter turret. |
 |
Space-Saving |
 |
| Space reduction of about 50% |
 |
| By combining all of the elements of a conventional fluorescence microscope into an integrated unit, the footprint has been considerably reduced. |
 |
|
 |
|
 |
Six-Mount Electronic Revolver |
 |
|
 |
| Objective lens can be switched according to observation needs |
Up to six different objective lenses(2x to 100x) can be mounted. Each lens can be switched with just a single click on the PC control screen, thus enabling quick and easy operation.
- Collision preventive function for lens switching operation (Automatic return to Z-axis)
- Suppressing vibration and visual field displacement during lens switching operation, resulting in stable operation
* Corrects visual field displacement with the electronic XY stage during lens switching operation. |
|
|
 |
Versatile Observation |
 |
| Bright-field, fluorescence and phase-contrast observation |
| Despite its compact size, the BZ-9000 is able to provide up to three imaging modes. Changes to the light source, exposure time and filter setup can be done with a single click of the mouse. |
 |
| |
|
 |
| Bright-field |
|
 |
| |
|
 |
| Fluorescent |
|
 |
| |
|
 |
| Phase contrast |
|
 |
|
 |
| Various specimen types are acceptable |
 |
| Glass slides, plastic petri dishes, multi-well plates and glass-bottom dishes are compatible with the unit. |
 |
|
 |
|
 |
Improved Basic Functions |
 |
| Optimized cooling system |
 |
Antivibration design |
 |
|
|
 |
 |
| By separating the upper and lower chassis of the device and making use of a cooling fan, the excess heat from the all-in-one design is completely dissipated. In particular, the temperature difference from the ambient temperature of a typical sample enclosure is limited to +3°C (+37.4°F) or less, even when the light is interrupted. |
The weight of the upper chassis has been reduced to lower the center of gravity, so that the influence of external vibration is minimized. A spring mechanism cancels the influence of vibration from the fan unit. |
|
|
 |
| Mercury lamp with long life and easy installation |
| The lamp life of the system is five times longer than that of conventional lamps at 2,000 hours. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Microscopes
|
|
| Super Resolution Digital Microscope |
VHX-2000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| 16-bit Resolution Microscope |
VHX-1000 Series
|
|
 |
 |
 |
 |
 |
 |
| 3D Laser Scanning Microscope |
VK-X100/X200 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope (Discontinued) |
VK-9700 Series
|
|
 |
 |
 |
 |
 |
 |
| High Speed Imaging for Slow Motion Analysis |
VW-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Motion Analysis Microscope |
VW-6000 Series
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Discontinued) |
VHX-600 (Gen II)
|
|
 |
 |
 |
 |
 |
 |
| Easy to Use High Speed 3D Observation (Discontinued) |
VHX-600
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Standard Model) |
VHX-500F
|
|
 |
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-8000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
 |
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request BZ-9000 Series price information. |
|
|
|
|
|
 |
|