DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-1000 Series 16-bit Resolution Microscope
Online Support and Services
Case Study : KEYENCE Corporation Wins Prestigious R&D 100 Award for VHX-1000 Digital Microscope
Lens Lineup

High-Magnification Zoom Lens

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

VH-Z250R/W: High-Magnification Zoom Lens [NEW]

Industry's first built-in 2-way illumination
During observation, illumination for dark field and bright field can be easily switched.
VH-Z250R/W: High-Magnification Zoom Lens

Switch with a touch of a button

Highest resolution in its class

Combining years of microscope expertise and the best of KEYENCE optical technologies, the VH-Z250R provides the highest resolution in its class. The VHX microscope can combine these features with its own cutting edge performance to provide exceptional high resolution images.
Highest resolution in its class

10x optical zoom Wide range of 250x to 2500x

The VH-Z250R has an optical zoom of 10x, allowing for a wide range of applications. Furthermore, the excellent telecentric lens design enables extremely clear depth composition and 3D images. This lens makes the best use of digital focus technology, an essential feature of the VHX Series.
10x optical zoom Wide range of 250x to 2500x

Clear observation with dual lights

Both surface flaws and colors can be observed.
Clear observation with dual lights

Even fine surface profiles can be accurately reproduced.
Fine surface profiles can be accurately reproduced.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-1000 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.