DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-1000 Series 16-bit Resolution Microscope
Online Support and Services
Case Study : KEYENCE Corporation Wins Prestigious R&D 100 Award for VHX-1000 Digital Microscope
Lens Lineup

Fixed (Primary) Lenses

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Long-focal-distance lens: VH-W50 / W100 / W200

Working while monitoring target
The long-focal-distance lens provides a long monitoring distance of 2.36" to 3.07" (60 to 78 mm), allowing you to continue working while monitoring a target. You can view clear images even when close monitoring is impossible, such as a target in a recess or the presence of a glass plate between the lens and target.
Long-focal-distance lens: VH-W50 / W100 / W200

Hyper-view lens: VH-V100 / V200

Easy monitoring of a glossy target with minimum halation
The hyper-view lens suppresses halation (reflection) from a glossy surface, enabling detailed monitoring. You can easily detect a flaw, stain or crack on metal, glass or ceramic surfaces that are difficult to detect using conventional microscopes.
Hyper-view lens: VH-V100 / V200

Vertical-illumination lens: VH-C501 / C1001

Monitoring metal surfaces
The vertical-illumination lens utilizes our original optical system to give it a thin body. You can clearly monitor Microstructure of metal or a semiconductor surface, which are hard to see using conventional lateral illumination. Two models are available with magnification factors 500x and 1000x.
Vertical-illumination lens: VH-C501 / C1001

Fixed-magnification lens: VH-20 / 50 / 100 / 200/ 501 / 1001

Lens selection based on desired magnification
Select your desired magnification from between 20x and 1000x. These fixed-magnification lenses provide a larger depth-of-field than conventional microscopes, enabling you to obtain a sharp 3-D image. Two types of illumination heads are included: Contact and non-contact (except for VH-20).
Fixed-magnification lens: VH-20 / 50 / 100 / 200/ 501 / 1001

Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-1000 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.