keyence

DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-1000 Series 16-bit Resolution Microscope
Online Support and Services
Case Study : KEYENCE Corporation Wins Prestigious R&D 100 Award for VHX-1000 Digital Microscope
Lens Lineup

Borescopes and Fiberscopes

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

NEW!
Borescope lens: VH-B18 / B27 / B40 / B55 / B100

Double the brightness than conventional models
ø1.8, ø2.7, ø4, ø5.5, and ø10mm types allow for the most suitable borescope selection according to the application. It is possible to switch from a direct view to a lateral view by installing the included 90° lateral view tube on to the borescope lens. In addition, the Borescope Lens Zoom Attachment has a 3x optical zoom mechanism which produces observation with higher resolution.
NEW ! Borescope lens: VH-B18 / B27 / B40 / B55 / B100

Borescope lens: VH-B31 / B32 / B61 / B64

ø3-mm sleeve for viewing inside a narrow gap
The 3-mm sleeve diameter enables you to easily monitor inside a narrow gap or complicated shape. Select from two types of end shapes: Direct-view and oblique-view. Only the lens is contained in the sleeve, enabling excellent resolution. The borescope lens is completely waterproof for underwater observation.
Borescope lens: VH-B31 / B32 / B61 / B64

Fiberscope: VH-F61 / F111

Monitoring a complicated shape
The fiberscope allows you to monitor places where conventional lenses cannot be used, such as the inside of a complicated machine or a narrow, bending pipe. You can even monitor blind spots by changing the angle of the top of the fiberscope remotely.
Fiberscope: VH-F61 / F111

Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Improve Your Microscope Images  
Tips for Maximizing Microscope Usage - Volumes 1 & 2.
Introductory Video for the New 3D Laser Scanning Microscope  
Learn the Basics of the VK-X Laser Scanning Microscope in Just 90 Seconds.
The Latest Digital Microscope Applications Guide!  
Includes Successful Applications From 12 Different Industries.
General Catalog  
Just released Get your copy today.
 
Download Our Set of Application Examples on Manufacturing Solutions.
 
Why Customers Are Switching to Digital Microscopes – Volumes 1 & 2.
 
A Microscope, SEM and Roughness Gauge in a Single Unit!
 
Tips for Maximizing Microscope Usage.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
16-bit Resolution Microscope VHX-1000 Series NEW
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes VHX-600 (Gen II)
Easy to Use High Speed 3D Observation VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-1000 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.