keyence

DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Lens Lineup

Fixed (Primary) Lenses

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Long-focal-distance lens: VH-W50 / W100 / W200

Working while monitoring target
The long-focal-distance lens provides a long monitoring distance of 2.36" to 3.07" (60 to 78 mm), allowing you to continue working while monitoring a target. You can view clear images even when close monitoring is impossible, such as a target in a recess or the presence of a glass plate between the lens and target.
Long-focal-distance lens: VH-W50 / W100 / W200

Hyper-view lens: VH-V100 / V200

Easy monitoring of a glossy target with minimum halation
The hyper-view lens suppresses halation (reflection) from a glossy surface, enabling detailed monitoring. You can easily detect a flaw, stain or crack on metal, glass or ceramic surfaces that are difficult to detect using conventional microscopes.
Hyper-view lens: VH-V100 / V200

Vertical-illumination lens: VH-C501 / C1001

Monitoring metal surfaces
The vertical-illumination lens utilizes our original optical system to give it a thin body. You can clearly monitor Microstructure of metal or a semiconductor surface, which are hard to see using conventional lateral illumination. Two models are available with magnification factors 500x and 1000x.
Vertical-illumination lens: VH-C501 / C1001

Fixed-magnification lens: VH-20 / 50 / 100 / 200/ 501 / 1001

Lens selection based on desired magnification
Select your desired magnification from between 20x and 1000x. These fixed-magnification lenses provide a larger depth-of-field than conventional microscopes, enabling you to obtain a sharp 3-D image. Two types of illumination heads are included: Contact and non-contact (except for VH-20).
Fixed-magnification lens: VH-20 / 50 / 100 / 200/ 501 / 1001

Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Improve Your Microscope Images  
Tips for Maximizing Microscope Usage - Volumes 1 & 2.
Introductory Video for the New 3D Laser Scanning Microscope  
Learn the Basics of the VK-X Laser Scanning Microscope in Just 90 Seconds.
The Latest Digital Microscope Applications Guide!  
Includes Successful Applications From 12 Different Industries.
General Catalog  
Just released Get your copy today.
 
Download Our Set of Application Examples on Manufacturing Solutions.
 
Why Customers Are Switching to Digital Microscopes – Volumes 1 & 2.
 
A Microscope, SEM and Roughness Gauge in a Single Unit!
 
Tips for Maximizing Microscope Usage.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
16-bit Resolution Microscope VHX-1000 Series NEW
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes VHX-600 (Gen II)
Easy to Use High Speed 3D Observation VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.