|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Lens Lineup |
|
|
|
Wide Selection of Lenses for Any Application |
|
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
VH-Z25: Zoom lens |
 |
| A single lens unit covers 25x to 175x magnification. |
| The VH-Z25 can continuously change magnification from 25x to 175x without the need for lens replacement. You can quickly find an observation point at low magnification and then directly zoom in on the observation point. The VH-Z25 provides two types of illumination heads (contact type and non-contact type) as standard equipment. The non-contact type illumination head provides an observation distance of 1.00" (25.5 mm), improving your operating efficiency. |
 |
VH-Z35: Long-focal-distance zoom lens |
 |
| 35x to 245x magnification at a distance of 2.13" (54 mm) |
| With a monitoring distance of 2.13" (54 mm) and extremely high depth-of-field, this lens provides a convenient way to monitor a target with height differences on the surface. This wide working space greatly increases monitoring efficiency. With a single lens, you can monitor from a low magnification (35x) to a high magnification (245x), allowing the desired point to be quickly enlarged. |
 |
VH-Z150: Middle-range zoom lens |
 |
| 150x to 800x magnification, ideal for monitoring bright images. |
| This middle-range zoom lens allows continuous changes in magnification of between 150x and 800x. It can be used to monitor at a distance 0.47" (12 mm) at 800x magnification. The illumination head can be switched to a coaxial vertical illumination type to enable detailed observation of Microstructure of metal or a semiconductor surface. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Microscopes
|
|
| 16-bit Resolution Microscope |
VHX-1000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| 3D Laser Scanning Microscope |
VK-X100/X200 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope (Discontinued) |
VK-9700 Series
|
|
 |
 |
 |
 |
 |
 |
| High Speed Imaging for Slow Motion Analysis |
VW-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Motion Analysis Microscope |
VW-6000 Series
|
|
 |
 |
 |
 |
 |
 |
| Microscopes |
VHX-600 (Gen II)
|
|
 |
 |
 |
 |
 |
 |
| Easy to Use High Speed 3D Observation |
VHX-600
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Standard Model) |
VHX-500F
|
|
 |
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-8000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
 |
|