Tradeshows and Exhibitions
DigitalMicroscope.Com
GSA SCHEDULE
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes Online Support and Services

VHX-600 Microscopes Features

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

HDR Function

Advanced high performance graphic engine allows you to obtain observation images in 16-bit gradation.

54 Million Pixel 3CCD

54 million pixel, high-resolution 3CCD. Built-in actuator enables accurate, complex movements.

DOUBLE'R Function

Changing the magnification on your lens automatically changes the magnification setting on the Microscopes.

3D Profile Measurement

The VHX-600 creates a 3D image based on automatically captured images, and it calculates height profile data on the chosen cross-section.
Learn More...

Microscopes Applications

Electric/Electronics

Accurate depth composition is realized when capturing images from any angle.

Automotive/Metal

Even targets with uneven surfaces are easily and clearly captured with the VHX-600.

Material/Chemical

High-quality depth composition is used to produce clear optical images.

Food/pharmaceutical

3D images can be freely rotated or zoomed in/out with a mouse for observations from any angle.
Learn More...
Product Overview

Microscopes

•  54 Megapixel 3CCD&Actuator
•  High Dynamic Range (HDR) function
•  First in Industry, Contrast Optimization
•  High-resolution RZ Lens
•  Supporting LAN Connection/FTP Server
Microscopes with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more.
Related Information Topics
Clear and Detailed Observation with a Brighter Field of View  
The New VH-BA Borescope Lenses are Designed for Use in Various Industries, with 5 Different Sizes Available From φ 1.8 to φ10mm.
Learn New Ways to Measure Surface Roughness and Perform Dimensional Measurements  
Packed with Improvement Tips and Success Stories From Microscope Users
Check Out Our New Microscope Lens and Stand Catalog  
Keep our New Guide Handy for Easy Reference
General Catalog  
Just released Get your copy today.
 
Volume 3 in the Medical Inspection Series
 
Having trouble identifying motion problems within your machines?
 
Presenting helpful hints for enhancing quality, cost, and delivery in a variety of industries.
 
Breakthrough Imaging Device
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
16-bit Resolution Microscope VHX-1000 Series NEW
Color 3D Laser Scanning Microscope VK-9700 Series NEW
Motion Analysis Microscope VW-6000 Series NEW
Microscopes VHX-600 (Gen II)
Easy to Use High Speed 3D Observation VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
Recommended Downloads
Recommended Products!
Motion Analysis Microscope
Motion Analysis Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Straight-beam, Retro-reflective
Straight-beam, Retro-reflective
Ultra-High-Speed, Multi-Camera Vision Systems
Ultra-High-Speed, Multi-Camera Vision Systems
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.