DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Case Study : Quick and Precise Measuring Functions Significantly Reduce Investigation Time
Applications

Electric & Electronics Industries

Unbeatable Performance in Automation and Sensing Applications.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
BGA solder defects
BGA solder defects
Smooth observation every step of the way from the initial search for an observation point to magnified analysis. Magnification can also be set according to an appropriate field of view.
Observation of whiskers
Observation of whiskers
High-resolution lens with numerical aperture of 0.82 and maximum magnification of 5000x enables clear observation of fine whiskers. Unlike an SEM, the VHX-600 does not require a vacuum system, which eliminates the risk of whiskers breaking off and scattering.
Observation of wire bonding
Observation of wire bonding
Depth composition images can be captured even with the lens set at an angle. This feature makes it possible to compare how well adjacent wires have bonded.
ITO film
ITO film
Using a 10x zoom lens allows a wide field of view to be searched at high-resolution in order to locate observation points as well as enabling more detailed analysis.
PWB solder
PWB solder
High dynamic range function reduces diffuse reflections and glare to enable clear observation.
Light guide plate
Combining transmission lighting with the light shift function emphasizes outlines for clear observation, even allowing observation of transparent targets such as this foreign matter on a light guide plate.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.